Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to DVI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Product ID: USB32DVIEH

Connect a DVI-equipped display through USB 3.0, while keeping the USB 3.0 port available

Features
  • Supports resolutions up to 1920x1200

  • Built in 1-Port USB 3.0 Hub

  • SuperSpeed USB 3.0 (5 Gbps) Interface, backward compatible with USB 2.0

More Features . . .
  • Quick, easy installation

  • USB-powered - No external power adapter required

  • Choose between Mirrored, Extended or Primary display configurations

  • Driver software supports display rotation

  • Supports the use of multiple USB32DVIEH adapters on a single system (up to 5)

  • DVI to VGA adapter included

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
90,99 € EUR exc VAT
109,19 € inc VAT

ID: USB32DVIEH

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32DVIEH USB 3.0 to DVI Adapter turns an available USB 3.0 port into a DVI output port with high resolution 1920x1200 video support. The adapter features built-in USB 3.0 pass-through, which offers a connection port in place of the USB port used for connecting the DVI adapter – an ideal workaround for Ultrabook™ or laptop users where only a limited number of USB ports are available.

The USB to DVI adapter functions as an external graphics card, providing a convenient way to add multi-monitor capability to a USB 3.0-enabled desktop or laptop computer (optimal performance from USB 3.0, backward compatible with USB 2.0). The included DVI to VGA adapter also allows you to use this device with a VGA display.

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, the adapter delivers smooth, high-definition content to your DVI display / projector. The adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher

The StarTech.com Advantage
  • Keep a USB 3.0 port available on your Ultrabook or slim laptop, using the built-in USB 3.0 hub
  • Enjoy smooth, high resolution video content, using a high bandwidth USB 3.0 connection
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • The 1-Port USB hub allows the use of another USB device without losing USB connectivity on your Utlrabook or slim laptop
  • Add a secondary DVI display and extend your desktop without taking apart your computer to install a new video card
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • Run multiple applications on different screens - check your email on one display and search the web on the other
  • View large or multiple spreadsheets across multiple displays
  • Use the adapter to connect your PC to your DVI-equipped projector or display for viewing family pictures and movies
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Chipset ID MCT - T6-688SL
Industry Standards SuperSpeed USB 3.0, USB 2.0
Memory 16MB DDR II
Output Signal DVI-I (DVI Digital/Analog)
USB Pass-Through Yes
Performance
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Analog Resolutions 1920x1200
Maximum Digital Resolutions 1920x1200
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - DVI-I (29 pin) Female
1 - USB Type-A (9 pin) USB 3.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
Note Connect a maximum of five USB32DVIEH adapters on a single PC - See manual for system requirements
System and Cable Requirements CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Power
Power Source USB-Powered
Environmental
Humidity < 85% non-condensing
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 160 mm [6.3 in]
Color Black
Enclosure Type Plastic
Product Height 17 mm [0.7 in]
Product Length 85 mm [3.3 in]
Product Weight 75 g [2.6 oz]
Product Width 49 mm [1.9 in]
Packaging Information
Shipping (Package) Weight 233 g [8.2 oz]
What's in the Box
Included in Package 1 - USB 3.0 to DVI Adapter
1 - DVI to VGA adapter
1 - Software CD
1 - Manual
USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32DVIPRO

USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a DVI display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

124,99 € exc VAT
149,99 € inc VAT

USB to DVI Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200
USB2DVIPRO2

USB to DVI Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Connect a DVI display for an extended desktop multi-monitor USB solution

97,99 € exc VAT
117,59 € inc VAT

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
124,79 € inc VAT

USB to DVI External Video Card Multi Monitor Adapter – 1920x1200
USB2DVIE3

USB to DVI External Video Card Multi Monitor Adapter – 1920x1200

Connect a DVI display for an extended desktop multi-monitor USB solution

74,99 € exc VAT
89,99 € inc VAT

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
USB32HDDVII

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution

133,99 € exc VAT
160,79 € inc VAT

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
170,39 € inc VAT

HDMI Cables and Adapters (1)

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

DVI Cables (2)

1 ft DVI-D Dual Link Cable - M/M
DVIDDMM1

1 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

8,99 € exc VAT
10,79 € inc VAT

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.