Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Product ID: USB32VGAEH

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

Features
  • Supports resolutions up to 1920x1200

  • Built in 1-Port USB 3.0 Hub

  • SuperSpeed USB 3.0 (5 Gbps) Interface, backward compatible with USB 2.0

More Features . . .
  • Quick, easy installation

  • USB-powered - No external power adapter required

  • Choose between Mirrored, Extended or Primary display configurations

  • Driver software supports display rotation

  • Supports the use of multiple USB32VGAEH adapters on a single system (up to 5)

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
83,99 € EUR exc VAT
100,79 € inc VAT

ID: USB32VGAEH

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32VGAEH USB 3.0 to VGA Adapter turns a USB 3.0 port into a VGA output port with 1920x1200 (WUXGA) video support. The adapter features built-in USB 3.0 pass-through, which offers a connection port in place of the USB port used for connecting the VGA adapter – an ideal workaround for Ultrabook™ or laptop users where only a limited number of USB ports are available.

Functioning as an external graphics card, this USB to VGA adapter provides a convenient way to add multi-monitor capability to a USB 3.0-enabled desktop or laptop computer (optimal performance from USB 3.0, backward compatible with USB 2.0).

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, the adapter delivers smooth, high-definition content to your VGA display / projector. The adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher

The StarTech.com Advantage
  • Keep a USB 3.0 port available on your Ultrabook or slim laptop, using the built-in USB 3.0 hub
  • Enjoy smooth, high-definition video content, using a high bandwidth USB 3.0 connection
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • Add a secondary VGA display and extend your desktop
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • Run multiple applications on different screens - check your email on one display and search the web on the other
  • Simultaneously view large or multiple spreadsheets across several displays
  • Connect your PC to your VGA-equipped projector or display for viewing family pictures and movies
  • Great for boosting productivity for researchers and writers, offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Chipset ID MCT - T5-302
Industry Standards SuperSpeed USB 3.0, USB 2.0
Memory 16MB DDR II
USB Pass-Through Yes
Performance
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Analog Resolutions 1920x1200
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male Input
Connector B 1 - USB Type-A (9 pin) USB 3.0 Female
1 - VGA (15 pin, High Density D-Sub) Female Output
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
Note Connect a maximum of five USB32DVIEH adapters on a single PC - See manual for system requirements
System and Cable Requirements CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Power
Power Source USB-Powered
Environmental
Humidity < 85% non-condensing
Operating Temperature 0°C to 50°C (32°F to 158°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 160 mm [6.3 in]
Color Black
Enclosure Type Plastic
Product Height 17 mm [0.7 in]
Product Length 85 mm [3.3 in]
Product Weight 75 g [2.6 oz]
Product Width 49 mm [1.9 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - USB 3.0 to DVI Adapter
1 - Software CD
1 - Manual
USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32VGAEH

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

83,99 € exc VAT
100,79 € inc VAT

USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p
USB32HDEH

USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p

Connect an HDMI-equipped display through USB 3.0, while keeping the USB 3.0 port available

90,99 € exc VAT
109,19 € inc VAT

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
124,79 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32VGAE

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a VGA display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

99,99 € exc VAT
119,99 € inc VAT

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
170,39 € inc VAT

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
71,99 € inc VAT

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
71,99 € inc VAT

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)
USB3SAA3MBK

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)

Connect USB 3.0 USB-A devices to a USB hub or to your computer

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.