Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB to VGA External Video Card Multi Monitor Adapter – 1920x1200

Product ID: USB2VGAE3

Connect a VGA display for an entry-level extended desktop, multi-monitor USB solution

Features
  • Supports resolutions up to 1920x1200

  • Works with desktop and laptop computers

  • No power adapter required

  • Small form factor

  • Simple installation

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
67,99 € EUR exc VAT
81,59 € inc VAT

ID: USB2VGAE3

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2VGAE3 USB VGA Multi-Monitor External Video Adapter lets you add a high-resolution (1920x1200) external VGA output to your desktop or laptop computer, using an available USB 2.0 port.

A cost-effective solution for systems that lack the outputs required for a multi-monitor setup, this high-performance USB to VGA adapter can be used to mirror your primary display and show the same image on both screens, or extend your desktop to double your workspace.

This small form factor USB video adapter can be used with up to 4 additional (5 total) USB2VGAE3 USB video adapters, creating multiple VGA connections to add displays quickly and easily - all without having to open the computer case to add extra video cards.

Application Diagram

USB2VGAE3 Application Diagram

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Compact, USB-powered adapter provides the easiest way add secondary or multiple high-resolution displays to your PC
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
  • The ability to use multiple adapters (up to five) provides a scalable display configuration for future expansion
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card
  • Add multiple (up to 5) monitors / projectors to your computer setup using one USB2VGAE3 device for each additional display
  • View large or multiple spreadsheets across multiple displays
  • A compact, lightweight solution for traveling business associates using laptop PCs enabling connection to a secondary display
  • Connect multiple monitors to a single computer to create engaging multimedia presentations
  • Use the adapter to connect your PC to your television for showing family pictures and movies
  • Increase productivity by running multiple applications on different screens, check your email on one display and work on a document in the other
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID MCT - T2-285A
Industry Standards USB 2.0 Compliant
Memory 32MB DDR SDRAM
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
MTBF 200,000 Hrs
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Software
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
System and Cable Requirements One available USB 2.0 port
Environmental
Humidity 0~95% RH Non-condensing
Operating Temperature -10°C to 55°C (14°F to 131°F)
Storage Temperature -25°C to 75°C (32°F to 167°F)
Physical Characteristics
Cable Length 500 mm [19.7 in]
Color Gray
Product Height 18 mm [0.7 in]
Product Length 88 mm [3.5 in]
Product Weight 96 g [3.4 oz]
Product Width 52.5 mm [2.1 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - USB to VGA Adapter
1 - Driver and Software CD
1 - Instruction Manual
USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
71,99 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p
USB32VGAPRO

USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p

Connect a VGA monitor or projector through USB 3.0, for an external multi-monitor solution at resolutions up to 1920x1200

103,99 € exc VAT
124,79 € inc VAT

USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200
USB2VGAPRO2

USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Connect a VGA display for an extended desktop multi-monitor USB solution

94,99 € exc VAT
113,99 € inc VAT

Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32VGAES

Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect a VGA display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

73,99 € exc VAT
88,79 € inc VAT

USB 3.0 to VGA video adapter - on-board driver installation - 1920x1200
USB32VGAV

USB 3.0 to VGA video adapter - on-board driver installation - 1920x1200

Add a secondary VGA display to your USB 3.0 enabled PC, and install the drivers without a CD or Internet connection

64,99 € exc VAT
77,99 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32VGAEH

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

83,99 € exc VAT
100,79 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32VGAE

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a VGA display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

99,99 € exc VAT
119,99 € inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ1

1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

6,99 € exc VAT
8,39 € inc VAT

* Product appearance and specifications are subject to change without notice.