StarTech.com

USB to DisplayPort Adapter - USB 3.0 - 4K 30Hz

Use this USB 3.0 to DisplayPort video adapter to add a 4K capable monitor to your computer

Product ID: USB32DPES2

  • Be more productive by multitasking on an additional, independent display
  • Get exceptional USB video performance with support for video resolutions up to 4K 30Hz
  • Install easily with no external power adapter required
  • 2-channel (stereo audio) support
92,99 € EUR exc VAT
111,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input USB 3.0
AV Output DisplayPort
Chipset ID MCT - T6-688L
Memory DDR 4Gb
Ports 1
USB Pass-Through No
Performance
Audio Specifications 2-channel stereo
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Digital Resolutions 4K x 2K @ 30Hz
Supported Resolutions Widescreen(16/32 bit):
3840×2160, 2048x1152, 1920x1200, 1920x1080, 1680x1050, 1366x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1024x768, 800x600, 640X480
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male Input
Connector B 1 - DisplayPort (20 pin) Female Output
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Special Notes / Requirements
Note This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, avoid using devices with different family chipsets, such as DisplayLink® or Fresco Logic®
This USB video adapter is not intended for graphical intensive applications
System and Cable Requirements For 1 ~ 2 video adapters
- CPU: Intel® Core™ i3 2.8 GHz or equivalent (Core i5 recommended for HD video)
- RAM: 2 GB or more (4 GB recommended for HD video)

For 3 ~ 4 video adapters
- CPU: Intel Core i5 Quad Core 2.8 GHz or equivalent
- RAM: 4 GB or more

For 5 video adapters
- CPU: Intel Core i7 Quad Core 3.0 GHz or equivalent
- RAM: 8 GB or more
Not intended for gaming
Power
Power Source USB-Powered
Environmental
Humidity < 85% non-condensing
Operating Temperature 0°C to 45°C (32°F to 133°F)
Storage Temperature -15°C to 75°C (5°F to 167°F)
Physical Characteristics
Cable Length 200 mm [7.9 in]
Color Black
Enclosure Type Plastic
Product Height 16 mm [0.6 in]
Product Length 75 mm [3 in]
Product Weight 58 g [2 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 190 g [6.7 oz]
What's in the Box
Included in Package 1 - USB video adapter
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)

Certifications

Related Products

USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified -  Ultra HD 4K
USB32HD4K
USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K

Connect an additional HDMI display to your PC with USB 3.0 technology capable of playback at 4K

126,99 € exc VAT
152,39 € inc VAT
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32HDES
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect an HDMI display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

83,99 € exc VAT
100,79 € inc VAT
Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32VGAES
Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect a VGA display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

73,99 € exc VAT
88,79 € inc VAT

Accessories