Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Thunderbolt 3 to Dual HDMI Adapter - 4k 30Hz - Windows only Compatible

Product ID: TB32HD2

Use a Thunderbolt 3 port on your Windows system to run resource demanding applications on two UHD 4K displays

Features
  • Connect two UHD 4K displays to your computer through a single Thunderbolt 3 port

  • Run resource demanding applications on 4K displays at 30 Hz without draining system resources

  • Thunderbolt Certified

More Features . . .
  • Backward compatible with lower resolutions like high-definition 1920x1200 and 1080p

  • No external power adapter required

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
139,99 € EUR exc VAT
167,99 € inc VAT

ID: TB32HD2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This high-performance Thunderbolt™ 3 adapter lets you add two 4K HDMI monitors to a computer through a single Thunderbolt 3 port (USB-C™). The Thunderbolt video adapter is compatible with computer systems that support Thunderbolt 3, such as models of Dell™ Precision and Dell XPS.

Thunderbolt 3 Logo

Multitask at the highest resolution

Diagram of the Thunderbolt 3 to DisplayPort adapter with two displays

Thunderbolt 3 enables you to use a single port on your laptop to output dual 4K resolution to two independent displays. This performance enables you to run the most resource-demanding applications imaginable on two independent displays. You can output independent content to each display at resolutions of up to 4096 x 2160p @ 30Hz, which is great for editing 4K video or performing other Ultra HD tasks such as creating CAD drawings or reviewing medical imagery.

Supports dual 4K displays to work more efficiently

Functioning as an external 2-port graphics adapter with audio support, this is a compact and convenient alternative to a laptop dock, when you don’t need full docking capability.

With two UHD 4K displays, you can work more efficiently from laptop computers such as your Dell Precision, so you can accomplish more in the same amount of time. Plus, with each display delivering 4K performance, you can have four times the screen space compared to 1080p. Creative professionals can be more productive with the freedom to edit 4K video on one display, while previewing raw video playback on the second 4K display.

Won't drain system resources

Diagram of the Thunderbolt 3 to DisplayPort adapter with one display

This adapter helps to keep your system running at peak performance. Unlike USB external video solutions, Thunderbolt 3 lets you run Ultra HD 4K resolution at 30Hz on both displays without draining system resources.

Because it’s backward compatible with your high-definition 1080p displays, this is a great accessory for home, office or other desktop workspace applications.

The TB32HD2 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Learn more about Thunderbolt

Your computer’s Thunderbolt 3 ports might not function properly until you update one or more of the following on your computer:

  • BIOS
  • Thunderbolt firmware
  • Thunderbolt 3 controller drivers
  • Thunderbolt 3 software

The required updates will vary depending on your computer.

For an up-to-date list of affected computers and instructions, visit http://thunderbolttechnology.net/updates. If your manufacturer isn’t listed on the Thunderbolt website, contact your manufacturer.

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Microsoft Windows® 10, 8/8.1

Applications
  • Connect your computer to two 4K monitors
  • Design high-resolution, graphic-intensive content, such as CAD drawings and Photoshop graphic images
  • Create and Edit 4K video while using resource intensive software
  • Multitask by previewing your raw output content on a second 4K display
  • Connect to different systems with 4K or 1080p displays for hot desking in BYOD office applications
  • Use one screen for reference data such as websites, while composing 4K content on your other screen
  • Span a spreadsheet or worksheet across multiple displays to avoid side-scrolling
  • Access panoramic views that are built into software applications, while viewing helpful tutorial content on your laptop monitor
  • Connect your Dell XPS or Dell Precision to two external DP monitors
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
Converter Type Adapters
Output Signal HDMI
Performance
Maximum Data Transfer Rate 20 Gbps
Maximum Digital Resolutions 4K @ 30 Hz
Supported Resolutions 3840x2160
2560x1600
1920x1200
1920x1080
1280x720
Connector(s)
Connector A 1 - Thunderbolt™ 3 USB-C (24-pin) Male Output
Connector B 2 - HDMI (19 pin) Female Output
Software
OS Compatibility Microsoft Windows® 10, 8/8.1
Physical Characteristics
Product Height 16 mm [0.6 in]
Product Length 114 mm [4.5 in]
Product Weight 103 g [3.6 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 to dual HDMI adapter
Type and Rate Thunderbolt 3 - 40 Gbit/s
Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60 Hz - Windows Only Compatible
TB32DP2

Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60 Hz - Windows Only Compatible

Use a Thunderbolt 3 port on your Windows system to run resource demanding applications on two UHD 4K displays, or run a 5K monitor

119,99 € exc VAT
143,99 € inc VAT

Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60Hz - Mac and Windows Compatible
TB32DP2T

Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60Hz - Mac and Windows Compatible

Run the most resource-demanding applications on two 4K 60Hz displays, using your Mac or PC

127,99 € exc VAT
153,59 € inc VAT

USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122HD

USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub

Connect two independent displays to a single USB Type-C port

114,99 € exc VAT
137,99 € inc VAT

USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub
MSTCDP123DP

USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Use this adapter to connect three independent displays to a single USB Type-C port

163,99 € exc VAT
196,79 € inc VAT

USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP

USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
127,19 € inc VAT

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.