Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60 Hz - Windows Only Compatible

Product ID: TB32DP2

Use a Thunderbolt 3 port on your Windows system to run resource demanding applications on two UHD 4K displays, or run a 5K monitor

Features
  • Connect two UHD 4K 60 Hz displays to your computer through a single Thunderbolt 3 port

  • Add a 5K 60 Hz display to your computer by connecting two DP cables to a single Thunderbolt 3 port

  • Thunderbolt Certified

More Features . . .
  • Run resource demanding applications on 4K displays at 60 Hz without draining system resources

  • Backward compatible with lower resolutions like high-definition 1920x1200 and 1080p

  • No external power adapter required

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
119,99 € EUR exc VAT
143,99 € inc VAT

ID: TB32DP2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This high-performance Thunderbolt™ 3 adapter lets you add two 4K 60Hz DisplayPort monitors to a computer through a single Thunderbolt 3 port, or it can be used to connect your Thunderbolt 3 port to a 5K 60Hz display using two DP cables.

The Thunderbolt video adapter is compatible with computer systems that support Thunderbolt 3, such as models of Dell™ Precision and Dell XPS. Thunderbolt 3 is a protocol that uses the USB-C™ connector, but your computer system must support Thunderbolt 3 in order for the adapter to function as expected. If you connect the adapter to a USB-C port that does not support Thunderbolt 3, the adapter will not function. 

Thunderbolt 3 Logo

Connect two UHD 4K displays to your computer at 60Hz resolution

Diagram of the Thunderbolt 3 to DisplayPort adapter with one display

With an unprecedented 40Gbps of throughput, Thunderbolt 3 enables you to achieve the previously impossible feat of using a single port on your laptop to output dual 4K resolution at 60Hz to two independent displays. This performance enables you to run the most resource-demanding applications imaginable on two independent displays. You can output independent content to each display at resolutions of up to 4096 x 2160p @ 60Hz, which is perfect for editing 4K video or performing other Ultra HD tasks such as creating CAD drawings or reviewing medical imagery.

Connect a 5K display to your computer at 60 Hz resolution

Diagram of the Thunderbolt 3 to DisplayPort adapter with a 5K display

For added versatility, the Thunderbolt 3 adapter can be used to connect two DisplayPort channels to a single 5K display. Using a Thunderbolt 3 adapter is the only way to connect a 5K display to computers that don’t have multiple DP or Thunderbolt 3 ports, such as your Dell Precision 15 3000 Series workstation.

Supports dual 4K displays to work more efficiently

Functioning as an external 2-port graphics adapter with audio support, this is a compact and convenient alternative to a laptop dock, when you don’t need full docking capability.

With two UHD 4K displays, you can work more efficiently from your laptop, so you can accomplish more in the same amount of time. Plus, with each display delivering 4K performance, you can have four times the screen space compared to 1080p. Creative professionals can be more productive with the freedom to edit 4K video on one display, while previewing raw video playback on the second 4K display.

Won't drain system resources

This adapter helps to keep your system running at peak performance. Unlike USB external video solutions, Thunderbolt 3 lets you run Ultra HD 4K resolution at 60Hz on both displays without draining system resources.

Because it’s backward compatible with your high-definition 1080p displays, this is a great accessory for home, office or other desktop workspace applications.

The TB32DP2 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Learn more about Thunderbolt

Your computer’s Thunderbolt 3 ports might not function properly until you update one or more of the following on your computer:

  • BIOS
  • Thunderbolt firmware
  • Thunderbolt 3 controller drivers
  • Thunderbolt 3 software

The required updates will vary depending on your computer.

For an up-to-date list of affected computers and instructions, visit http://thunderbolttechnology.net/updates. If your manufacturer isn’t listed on the Thunderbolt website, contact your manufacturer.

Note:

  • If you're using a video adapter to connect this device to a monitor other than DisplayPort, such as HDMI or VGA, an active video adapter is required.
  • In order to connect to two displays at 4K 60Hz, your computer system must have a fully enabled Thunderbolt 3 port that supports up to 40Gbps or the host must support dual displays over Thunderbolt 3.
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Microsoft Windows® 10, 8/8.1

Applications
  • Connect your computer to two 4K monitors
  • Use your Thunderbolt 3 computer to connect to a 5K display
  • Design high-resolution, graphic-intensive content, such as CAD drawings and Photoshop graphic images
  • Create and Edit 4K video while using resource intensive software
  • Multitask by previewing your raw output content on a second 4K display
  • Connect to different systems with 4K or 1080p displays for hot desking in BYOD office applications
  • Use one screen for reference data such as websites, while composing 4K content on your other screen
  • Span a spreadsheet or worksheet across multiple displays to avoid side-scrolling
  • Use your Thunderbolt 3 computer to connect to a 5K display
  • Access panoramic views that are built into software applications, while viewing helpful tutorial content on your laptop monitor
  • Connect your Dell XPS or Dell Precision to two external DP monitors
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Converter Type Adapters
Output Signal DisplayPort
Performance
Maximum Data Transfer Rate 40 Gbps
Maximum Digital Resolutions Dual monitor: 4K @ 60 Hz
Supported Resolutions 4096x2160
3840x2160
2560x1600
1920x1200
1920x1080
1280x720

Note: The adapter can support 5120×2880 (5K) when both DP outputs are connected to a single monitor that supports 5K.
Connector(s)
Connector A 1 - Thunderbolt™ 3 USB-C (24-pin) Male Input
Connector B 2 - DisplayPort (20 pin) Latching Female Output
Software
OS Compatibility Microsoft Windows® 10, 8/8.1
Physical Characteristics
Color Silver
Product Height 26 mm [1 in]
Product Length 220 mm [8.7 in]
Product Weight 500 g [17.6 oz]
Product Width 80 mm [3.1 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 to dual DP adapter
Type and Rate Thunderbolt 3 - 40 Gbit/s
Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60Hz - Mac and Windows Compatible
TB32DP2T

Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60Hz - Mac and Windows Compatible

Run the most resource-demanding applications on two 4K 60Hz displays, using your Mac or PC

127,99 € exc VAT
153,59 € inc VAT

Thunderbolt 3 to Dual HDMI Adapter - 4k 30Hz - Windows only Compatible
TB32HD2

Thunderbolt 3 to Dual HDMI Adapter - 4k 30Hz - Windows only Compatible

Use a Thunderbolt 3 port on your Windows system to run resource demanding applications on two UHD 4K displays

139,99 € exc VAT
167,99 € inc VAT

USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP

USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
127,19 € inc VAT

USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub
MSTCDP123DP

USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Use this adapter to connect three independent displays to a single USB Type-C port

163,99 € exc VAT
196,79 € inc VAT

USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122HD

USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub

Connect two independent displays to a single USB Type-C port

114,99 € exc VAT
137,99 € inc VAT

DisplayPort® Cable with Latches - M/M
DISPLPORT6L

DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
19,19 € inc VAT

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.