StarTech.com

USB-C to DisplayPort Adapter with USB Power Delivery - 4K 60Hz

Use this USB Type-C to DisplayPort adapter to output DP video and charge your laptop using a single USB-C port

Product ID: CDP2DPUCP

  • Charge your laptop and output DisplayPort video using the same USB-C port, with USB Power Delivery
  • Hassle-free connections with the reversible USB-C connector
  • Astonishing picture quality with support for UHD video resolutions up to 4K @ 60Hz
View More
  • Maximum portability with a small footprint and lightweight design
  • Thunderbolt 3 port compatible
41,99 € EUR exc VAT
50,39 € EUR inc VAT

Overview

This USB-C™ to DisplayPort adapter lets you connect your laptop or MacBook with USB Type-C™ to a DisplayPort monitor. The video adapter features USB Power Delivery, which enables you to power your laptop while you're outputting video to a DisplayPort display.

USB Type-C is a universal connectivity standard that combines all of your essential functions into one dynamic port. This adapter works with USB-C devices that pass a DisplayPort video signal, such as the MacBook and Chromebook Pixel™. It's also compatible with Thunderbolt™ 3 ports.

Charges your laptop

Unlike some video adapters that take up one of your laptop’s USB-C ports to output video, this video adapter features an additional USB-C charge port that supports USB Power Delivery up to 60 watts. This means you can charge your laptop and output video using a single port, by simply connecting the laptop’s power adapter to the adapter's USB-C port. It’s the perfect solution for laptops that have a limited number of USB-C ports.

Promotes portability

This USB Type-C video adapter maximizes portability with a lightweight, small-footprint design. It’s the perfect accessory to carry with your MacBook or other USB-C computer, fitting easily into your laptop bag or carrying case. Its ultra-portable design makes this adapter perfect for BYOD (Bring Your Own Device) applications at the office.

Connects easily

This adapter lets you utilize the versatile USB Type-C port on your portable device. USB Type-C is a reversible connector, so no matter how you plug it in, the adapter will always connect. This saves you the hassle and embarrassment of struggling with your device when you're trying to deliver a presentation or sharing information.

Maintains astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K monitor or television. The adapter lets you harness the video capabilities that are built into your USB Type-C connection to deliver the astonishing quality of Ultra HD to your 4K display. 4K resolution gives you additional screen space to simplify your approach to detailed work such as editing video and viewing large spreadsheets.

Even if you're not running 4K, the adapter supports high-definition 1080p and lower resolutions, which gives you peace of mind in knowing that this adapter will work with any DP display you need to connect to.

The CDP2DPUCP is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Charge your USB Type-C laptop and output video using the same USB-C port

Carry the adapter with you when you travel, and connect to any DVI monitor or projector

Connect to BYOD (Bring Your Own Device) and CYOD (Choose Your Own Device) workstations at your office

Run resource-demanding applications on 4K displays at 60Hz

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Adapters
Audio Yes
AV Input USB Type-C
AV Output DisplayPort
Chipset ID Parade - PS171
VIA/VLI - VL100
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x 2160 @ 60Hz
Supported Resolutions 3840 x 2160 @ 60Hz
2560 x 1600
2048 x 1280
1920 x 1200
1920 x 1080
1280 x 720
1680 x 1050
1600 x 900
1440 x 900
1360 x 768
1280 x 800
1280 x 768
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Female Output
Power
Power Delivery 60W
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 100 mm [3.9 in]
Color Black
Enclosure Type Plastic
Product Height 12 mm [0.5 in]
Product Length 187 mm [7.4 in]
Product Weight 22 g [0.8 oz]
Product Width 43 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to DisplayPort adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
79,19 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black
CDP2VGAUCP
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
57,59 € inc VAT
USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - Black
CDP2DVIUCP
USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - Black

Use this USB Type C adapter to output DVI video and charge your laptop using a single USB C port

52,99 € exc VAT
63,59 € inc VAT
USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - White
CDP2DVIUCPW
USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - White

Use this USB Type C adapter to output DVI video and charge your laptop using a single USB C port

52,99 € exc VAT
63,59 € inc VAT

Accessories