StarTech.com

USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz

Eliminate clutter by connecting your USB-C computer directly to a DP monitor without additional adapters

Product ID: CDP2DPMM1MB

  • Reduce clutter with a compact 1 m (3 ft.) adapter cable
  • Hassle-free connection with the reversible USB-C connector
  • Astonishing video quality with support for video resolutions up to 4K at 60 Hz
View More
  • Plug-and-play installation
  • No power adapter required
  • Thunderbolt 3 port compatible
  • 7.1 audio support
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Overview

This USB-C™ to DisplayPort adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your DisplayPort monitor or projector, at up to 1 m (3 ft.) away. 

The adapter works with USB-C devices that support DP alt mode, such as the MacBook, ChromeBook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 1 m (3 ft.) in length, this adapter cable delivers a compact connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation. For longer installations, we also offer a 1.8 m (6 ft.) USB-C to DP cable (CDP2DPMM6B), enabling you to choose the right cable length for your custom installation needs.

Hassle-free connection with USB Type-C

The adapter cable is easy to connect, through the versatility and convenience of the USB Type-C port on your device. USB-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always connect, saving you the frustration of trying to insert it correctly when you're docking your computer to your workstation or office hot desk.

Astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K monitor or television. This adapter cable lets you harness the video capabilities that are built into your USB Type-C connection, to deliver the astonishing quality of Ultra HD to your 4K display.  

Plus, the adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other work environments.

The CDP2DPMM1MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note:

Your USB-C equipped device must support video (DP alt mode) to work with this adapter.

Applications

Connect a USB Type-C computer to a DisplayPort projector or display in your classroom, auditorium or boardroom

Install at your home work station or office hot desk to make your USB-C computer compatible with your DisplayPort display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Cable Adapters
AV Input USB Type-C
AV Output DisplayPort
Chipset ID STMicroelectronics - STM32F072CBU6
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 @ 60 Hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Male Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 20%-70%RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Color Black
Product Height 10 mm [0.4 in]
Product Length 1000 mm [39.4 in]
Product Weight 34 g [1.2 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to DisplayPort Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz
CDP2DPMM6B
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz

Eliminate clutter by connecting your DP over USB Type-C computer directly to a monitor without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
127,19 € inc VAT
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub
MSTCDP123DP
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Use this adapter to connect three independent displays to a single USB Type-C port

163,99 € exc VAT
196,79 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
50,39 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
62,39 € inc VAT
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz
CDP2DPMM6B
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz

Eliminate clutter by connecting your DP over USB Type-C computer directly to a monitor without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
65,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

Accessories