StarTech.com

1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

Product ID: CDP2DVIMM1MB

  • Reduce clutter with a 1 m (3 ft.) all-in-one solution with a combined cable and adapter
  • Hassle-free connection with the reversible USB-C connector
  • Crystal-clear picture quality with support for video resolutions up to 1920x1200
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Overview

This USB-C™ to DVI adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your DVI monitor or projector. The adapter offers a connection distance of up to 1 m (3 ft.) and works with USB-C devices that support DP Alt Mode, such as the MacBook, Chromebook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 1 m (3 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation.

For longer installations, StarTech.com also offers a 2 m (6 ft.) USB-C to DVI cable (CDP2DVIMM2MB) and 3 m (10 ft.) USB-C to DVI cable (CDP2DVI3MBNL), enabling you to choose the right cable length for your custom installation needs.

Crystal-clear picture quality

The adapter harnesses the video capabilities that are built into your USB Type-C connector to deliver video resolutions up to 1920x1200, providing support for your high-resolution DVI monitors - great for multitasking on high-resolution DVI displays. The adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other HD work environments.

The CDP2DVIMM1MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: Your USB-C equipped device must support video to work with this adapter.

Applications

Connect a USB Type-C computer to a DVI projector or display in your classroom, auditorium or boardroom

Install at your home workstation or office hot desk to make your USB-C computer compatible with your DVI display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Parade - PS171
Converter Type Cable Adapters
Output Signal DVI-D (DVI Digital)
Ports 1
Performance
Maximum Digital Resolutions 1920x1200
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DVI-D (25 pin) Male Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 5~90% RH (Non-condensing)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Accent Color Black
Cable Length 1 m [3.3 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 1040 mm [40.9 in]
Product Weight 93 g [3.3 oz]
Product Width 35 mm [1.4 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to DVI adapter cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM2MB
2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz
CDP2DPMM1MB
USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz

Eliminate clutter by connecting your USB-C computer directly to a DP monitor without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types: 

Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).

Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.

DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers. 

This USB-C device requires that all of the following components support alternate modes:

  • The USB-C host connection (for example, a computer and its port)
  • The USB-C cable
  • The USB-C device (for example, a hard drive docking station)

If your host device includes a Thunderbolt™ 3 connection, this USB-C device will work with your host device.

For more information about the modes that your setup components support, refer to the information provided by the manufacturers.

Installation

This device is plug and play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Troubleshooting

When you troubleshoot issues with a video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video adapter

  • Video source (such as a DVD player or computer)

  • Video destination (such as a monitor or projector)

To test your setup components, try the following:

  • Use the cable, video adapter, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different cable, video adapter, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the video adapter from your setup and test to make sure that the video source and video destination work together without the video adapter.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, adapter, and destination all need to support the resolution that you are using.

The error “Out of Range” normally means that the resolution being output by the computer is not compatible with the display. Try lowering the resolution to see if that helps resolve the issue.  You may need to connect another monitor or restart the computer or source to accomplish this.