Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Product ID: CDP2HDMM1MB

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

Features
  • Reduce clutter with a compact 1 m (3 ft.) adapter cable

  • Hassle-free connection with the reversible USB-C connector

  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz

More Features . . .
  • Plug-and-play installation

  • No power adapter required

  • Thunderbolt 3 port compatible

Available in
44,99 € EUR exc VAT
53,99 € inc VAT

ID: CDP2HDMM1MB

For more products like this please visit our European online store today!

This USB-C™ to HDMI® adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your HDMI monitor, television or projector. The adapter supports a connection distance of up to 1 m (3 ft.) and works with USB-C devices that support DP alt mode, such as the MacBook, ChromeBook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 1 m (3 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation. For longer installations, we also offer a 2 m (6 ft.) USB-C to HDMI cable, enabling you to choose the right cable length for your custom installation needs.

Hassle-free connection with USB Type-C

The adapter cable is easy to connect, through the versatility and convenience of the USB Type-C port on your device. USB-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always connect. This saves you the frustration of trying to insert it correctly when you're docking your computer to your workstation or office hot desk.

Astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K monitor or television. This adapter cable lets you harness the video capabilities that are built into your USB Type-C connection to deliver the astonishing quality of Ultra HD to your 4K display. 

The adapter is backward compatible with 1080p displays, ensuring the adapter will also work for HD applications at your home or office.

The CDP2HDMM1MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note:

Your USB-C equipped device must support video (DP alt mode) to work with this adapter.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Connect a USB Type-C computer to an HDMI projector or display in your classroom, auditorium or boardroom
  • Install at your home workstation or office hot desk to make your USB-C computer compatible with your HDMI display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Adapter Style Cable Adapters
Chipset ID Parade - PS171
NXP - PTN5100
Converter Type Cable Adapters
Output Signal HDMI
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Analog Resolutions 1920x1200 or 1080p
Maximum Digital Resolutions 3840x2160 @ 30 Hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Male Output
Special Notes / Requirements
Note Your USB-C equipped device must support video (DP Alt Mode) to work with this adapter.
Environmental
Humidity 5%-90% RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Accent Color Black
Cable Length 1 m [3.3 ft]
Color Black
Product Height 14 mm [0.6 in]
Product Length 1000 mm [39.4 in]
Product Weight 80 g [2.8 oz]
Product Width 22 mm [0.9 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to HDMI adapter cable
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT

USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz
CDP2DPMM1MB

USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz

Eliminate clutter by connecting your USB-C computer directly to a DP monitor without additional adapters

39,99 € exc VAT
47,99 € inc VAT

1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB

1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT

2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM2MB

2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

48,99 € exc VAT
58,79 € inc VAT

USB-C to DVI Adapter
CDP2DVI

USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT

USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to HDMI Adapter
CDP2HD

USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

* Product appearance and specifications are subject to change without notice.