Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C to HDMI Adapter

Product ID: CDP2HD

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

Features
  • Hassle-free connection with the reversible USB-C connector

  • Maximum portability with a small footprint and lightweight design

  • Thunderbolt 3 port compatible

More Features . . .
  • Astonishing picture quality for detailed applications with support for Ultra HD video resolutions up to 4K

  • 7.1 audio support

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
32,99 € EUR exc VAT
39,59 € inc VAT

ID: CDP2HD

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This USB-C™ to HDMI® adapter lets you output HDMI video and audio from a USB Type-C™ device such as a MacBook or Chromebook™ laptop. This adapter works with USB-C devices that pass a DisplayPort video signal. It's also compatible with Thunderbolt™ 3 ports.

Ultimate portability

This USB type-C video adapter is highly portable with a small footprint and lightweight design. The adapter is the perfect accessory for your MacBook or Chromebook, fitting easily into your laptop bag or carrying case, which is great for BYOD (Bring Your Own Device) applications at the office.

Hassle-free connection with USB Type-C

This adapter lets you utilize the versatile USB Type-C port on your portable device. USB Type-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always work, saving you the hassle and embarrassment of fiddling with your device when you're trying to deliver a presentation.

Astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K monitor or television. The adapter lets you harness the video capabilities built into your USB Type-C connection, to deliver the astonishing quality of Ultra HD to your 4K display. 4K resolution gives you additional screen space to simplify your approach to detailed work such as editing video and viewing large spreadsheets. Plus, the adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other workspace applications.

The CDP2HD is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: Your USB-C equipped device must support video to work with this adapter.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Keep the adapter with you while traveling, to connect to any HDMI monitor, television or projector you come across
  • Connect your BYOD MacBook or Chromebook to a provided HDMI display at work
  • Walk into any boardroom, ready to deliver a presentation from your USB-C laptop
  • Connect an HDMI display to your USB-C laptop to use as a secondary monitor
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID Parade - PS171
Converter Type Adapters
Output Signal HDMI
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @30hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840 x 2160 (Ultra HD 4K) @30hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
Physical Characteristics
Accent Color Black
Color Black
Enclosure Type Plastic
Product Height 9 mm [0.4 in]
Product Length 147 mm [5.8 in]
Product Weight 27 g [1 oz]
Product Width 23 mm [0.9 in]
Packaging Information
Shipping (Package) Weight 32 g [1.1 oz]
What's in the Box
Included in Package 1 - USB-C to HDMI adapter
USB-C to HDMI Adapter - White
CDP2HDW

USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to VGA Adapter - White
CDP2VGAW

USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP

USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT

USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW

USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
41,99 € inc VAT

* Product appearance and specifications are subject to change without notice.