Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C to HDMI Adapter - White - 4K 60Hz

Product ID: CDP2HD4K60W

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

Features
  • Astonishing picture quality for resource-demanding applications that require 4K resolution up to 60 Hz

  • Hassle-free connection with the reversible USB-C connector

  • Thunderbolt 3 port compatible

More Features . . .
  • Maximum portability with a small footprint and lightweight design

  • 7.1 audio support

Available in
41,99 € EUR exc VAT
50,39 € inc VAT

ID: CDP2HD4K60W

For more products like this please visit our European online store today!

This USB-C™ to HDMI® adapter lets you output HDMI video and audio from a USB Type-C™ device, with support for Ultra HD 4K at 60Hz. The adapter works with USB-C devices that pass a DisplayPort video signal, and it's also compatible with Thunderbolt™ 3 ports. The USB-C video adapter features a sleek white design that looks great with your USB Type-C enabled MacBook or HP® ENVY 13.

Astonishing picture quality with resolution up to Ultra HD 4K at 60 Hz

The adapter lets you harness the video capabilities that are built into your USB Type-C connection, to deliver the astonishing quality of UHD to your 4K 60Hz display. This makes it easier for you to multitask, while working on the most resource-demanding applications imaginable. With this adapter, you can achieve an output resolution of up to 3840 x 2160p at 60Hz, which is perfect for performing high-resolution tasks such as viewing and editing 4K video.

The adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other workspace applications.

The perfect travel companion for your MacBook with USB-C

With its all-white design, this USB-C video adapter is the perfect accessory for your MacBook with USB-C. The adapter is compact and lightweight so it fits easily into your MacBook bag or carrying case, which is great for BYOD (Bring Your Own Device) applications at the office. While the adapter looks great next your Mac and HP ENVY, it also works with any USB-C computer that supports DisplayPort ALT mode, such as your Windows® laptop.

Hassle-free connection with USB Type-C

This adapter lets you utilize the versatile USB Type-C port on your portable device. USB Type-C is a reversible connector, so it doesn't matter which way you plug it in. The reversible connector means you will always plug it in correctly on your first try. It saves you the hassle and distraction of repeatedly attempting to connect your laptop to a display or projector, while you're delivering a presentation or speaking to a group.

The CDP2HD4K60W is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Keep the adapter with you while traveling, to connect to any HDMI monitor, television or projector you come across
  • Connect your BYOD MacBook or HP ENVY to an HDMI display at work
  • Connect an HDMI display to your USB-C laptop to use as a secondary monitor
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID Parade - PS176
STMicroelectronics - STM32F072CBU6
Converter Type Adapters
Output Signal HDMI
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Supported Resolutions 1024x768
1280x720
1920x1080
1920x1200
2560x1440
2560x1600
3840 x 2160 @ 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note This video adapter is not compatible with cables that use RedMere™ technology.
Physical Characteristics
Color White
Product Height 11 mm [0.4 in]
Product Length 150 mm [5.9 in]
Product Weight 23 g [0.8 oz]
Product Width 25 mm [1 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to HDMI adapter
USB-C to HDMI Adapter
CDP2HD

USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

USB-C to HDMI Adapter - White
CDP2HDW

USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to VGA Adapter - White
CDP2VGAW

USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to DVI Adapter
CDP2DVI

USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT

USB-C to DVI Adapter - White
CDP2DVIW

USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT

USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60

USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 1 m (3 ft.)
HDMM1MP

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 1 m (3 ft.)

Create feature-rich HDMI connections that are certified to be error-free

12,99 € exc VAT
15,59 € inc VAT

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 2 m (6 ft.)
HDMM2MP

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 2 m (6 ft.)

Create feature-rich HDMI connections that are certified to be error-free

17,99 € exc VAT
21,59 € inc VAT

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 3 m (10 ft.)
HDMM3MP

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 3 m (10 ft.)

Create feature-rich HDMI connections that are certified to be error-free

24,99 € exc VAT
29,99 € inc VAT

* Product appearance and specifications are subject to change without notice.