StarTech.com

USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

Product ID: CDP2HDUCPW

  • Charge your laptop and output HDMI video using the same USB-C port, with USB Power Delivery
  • Hassle-free connection with the reversible USB-C connector
  • Maximum portability with a small footprint and lightweight design
View More
  • Thunderbolt 3 port compatible
  • Astonishing picture quality with support for UHD video resolutions up to 4K @ 60Hz
  • 7.1 audio support
51,99 € EUR exc VAT
62,39 € EUR inc VAT

Overview

This USB-C™ to HDMI® adapter enables you to connect your laptop or MacBook with USB Type-C™ to an HDMI display. The video adapter features USB Power Delivery, so you can power your laptop while simultaneously outputting video to an HDMI display.

USB Type-C is a universal connectivity standard that combines all of your essential functions into one dynamic port. This video adapter works with USB-C devices that pass a DisplayPort video signal, such as the MacBook and Chromebook Pixel™ and it's also compatible with Thunderbolt™ 3 ports.

The perfect travel companion for your MacBook with USB-C

With its all-white design, this USB-C video adapter is the perfect accessory for your USB-C equipped MacBook. The adapter is compact and lightweight, so it fits easily into your MacBook bag or carrying case, which is great for BYOD (Bring Your Own Device) applications at the office.

While the adapter looks great next to your MacBook or HP® ENVY laptop, it also works with any USB-C computer that supports DisplayPort ALT mode, such as your Windows® laptop.

Charges your laptop

Unlike some video adapters that prevent you from charging your computer by taking up your laptop’s USB-C charge port while you're outputting video, this video adapter supports USB Power Delivery and features an additional USB-C port. This means you can charge your laptop, even while outputting video, by simply connecting the laptop’s power adapter to the additional port. It’s the perfect solution for laptops that only have a single USB-C port.

Promotes portability

This USB Type-C video adapter maximizes portability with a lightweight, small-footprint design. It’s the perfect accessory to carry with your MacBook or Chromebook, fitting easily into your laptop bag or carrying case. Its ultra-portable design makes this adapter perfect for BYOD (Bring Your Own Device) applications at the office.

Connects easily

This adapter lets you utilize the versatile USB Type-C port on your portable device. USB Type-C is a reversible connector, so no matter how you plug it in, the adapter will always connect.  This saves you the hassle and embarrassment of struggling with your device when you're trying to deliver a presentation or share information.

Maintains astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K monitor or television. The adapter lets you harness the video capabilities that are built into your USB Type-C connection to deliver the astonishing quality of Ultra HD to your 4K display. 4K resolution gives you additional screen space to simplify your approach to detailed work such as editing video and viewing large spreadsheets.

Even if you're not running 4K, the adapter supports high-definition 1080p and lower resolutions, which gives you peace of mind in knowing that this adapter will work with any HDMI video display you need to connect to.

The CDP2HDUCPW is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Charge your USB Type-C laptop and output video using the same USB-C port

Carry the adapter with you when you travel, and connect to any HDMI TV, monitor or projector

Connect to BYOD (Bring Your Own Device) and CYOD (Choose Your Own Device) workstations at your office

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output HDMI
Chipset ID Parade - PS176
VIA/VLI - VL100
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x 2160 @ 60Hz
Supported Resolutions 3840 x 2160 @ 60Hz
2560 x 1600
2048 x 1280
1920 x 1200
1920 x 1080
1280 x 720
1680 x 1050
1600 x 900
1440 x 900
1360 x 768
1280 x 800
1280 x 768
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 100 mm [3.9 in]
Color White
Enclosure Type Plastic
Product Height 13 mm [0.5 in]
Product Length 50 mm [2 in]
Product Weight 22 g [0.8 oz]
Product Width 33 mm [1.3 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to HDMI adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
79,19 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black
CDP2VGAUCP
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
57,59 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
62,39 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - White
CDP2VGAUCPW
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - White

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
57,59 € inc VAT