Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C to VGA Video Adapter with USB Power Delivery - 1920 x 1200 - White

Product ID: CDP2VGAUCPW

Connect your USB Type-C™ laptop to a VGA display, while charging your laptop with a USB-C charge cable

Features
  • Charge your laptop and output VGA video using the same USB-C port, with USB Power Delivery

  • Hassle-free connection with the reversible USB-C connector

  • Maximum portability with a small footprint and lightweight design

More Features . . .
  • Thunderbolt 3 port compatible

  • Crystal-clear picture quality with support for HD video resolutions up to 1920x1200

Available in
47,99 € EUR exc VAT
57,59 € inc VAT

ID: CDP2VGAUCPW

For more products like this please visit our European online store today!

The USB-C to VGA adapter lets you connect a USB-C laptop, such as your Macbook or MacBook Pro, to a VGA display. The video adapter features USB Power Delivery, which enables you to power your laptop while you're outputting video to a VGA display.

USB Type-C is a universal connectivity standard that combines all of your essential functions into one dynamic port. This adapter works with USB-C devices that pass a DisplayPort video signal, such as the MacBook and Chromebook Pixel™. It's also compatible with Thunderbolt™ 3 ports.

The perfect travel companion for your MacBook with USB-C

With its all-white design and support for USB Power Delivery, this USB-C video adapter is the perfect accessory for your USB-C equipped MacBook. The adapter is compact and lightweight, so it fits easily into your MacBook bag or carrying case, which is great for BYOD (Bring Your Own Device) applications at the office.

While the adapter looks great next to your MacBook or HP® ENVY, it also works with any USB-C computer that supports DisplayPort ALT mode, such as your Windows® laptop.

Charges your laptop

Unlike some video adapters that take up your laptop’s USB-C charge port while you're outputting video and prevent you from charging your computer, this video adapter features an additional USB-C port dedicated to USB Power Delivery. This means you can charge your laptop, even while outputting video, by simply connecting the laptop’s power adapter to the additional port. It’s the perfect solution for laptops that only have a single USB-C port.

Promotes portability

This USB Type-C video adapter maximizes portability with a lightweight, small-footprint design. It’s the perfect accessory to carry with your MacBook or Chromebook, fitting easily into your laptop bag or carrying case. Its ultra-portable design makes this adapter perfect for BYOD (Bring Your Own Device) applications at the office.

Connects easily

This adapter lets you utilize the versatile USB Type-C port on your portable device. USB Type-C is a reversible connector, so no matter how you plug it in, the adapter will always connect, saving you the hassle and embarrassment of struggling with your device when you're trying to deliver a presentation or share information.

Maintains crystal-clear picture quality

With support for video resolutions up to 1920x1200 or 1080p, you’ll be surprised at the picture quality the adapter provides, even when connected to a legacy VGA monitor, projector or television. The adapter harnesses the video capabilities built into your USB-C connection to deliver every detail in stunning high-definition.

The CDP2VGAUCPW is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Charge your USB Type-C laptop and output video using the same USB-C port
  • Carry the adapter with you when you travel, and connect to any VGA TV, monitor or projector
  • Connect to BYOD (Bring Your Own Device) and CYOD (Choose Your Own Device) workstations at your office
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID ITE - IT6516
VIA/VLI - VL100
Converter Type Adapters
Output Signal VGA
Ports 2
Performance
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Supported Resolutions 1920 x 1200 @ 60Hz
1920 x 1080
1280 x 720
1680 x 1050
1600 x 900
1440 x 900
1360 x 768
1280 x 800
1280 x 768
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - USB-C (24 pin) USB Power Delivery only Female
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Accent Color Black
Color White
Product Height 15 mm [0.6 in]
Product Length 150 mm [5.9 in]
Product Weight 24 g [0.8 oz]
Product Width 33 mm [1.3 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to VGA adapter
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port - White
CDP2HDUACPW

USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port - White

Connect your USB Type-C laptop to an HDMI display and a USB Type-A peripheral device, plus power and charge your laptop

77,99 € exc VAT
93,59 € inc VAT

USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to VGA Adapter - White
CDP2VGAW

USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to HDMI Adapter
CDP2HD

USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

USB-C to HDMI Adapter - White
CDP2HDW

USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP

USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT

USB-C to VGA Video Adapter with USB Power Delivery - 2048x1280
CDP2VGAUCP

USB-C to VGA Video Adapter with USB Power Delivery - 2048x1280

Connect your USB Type-C™ laptop to a VGA display, while charging your laptop with a USB-C charge cable

47,99 € exc VAT
57,59 € inc VAT

USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz
CDP2HDUCP

USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
62,39 € inc VAT

6 ft Monitor VGA Cable - HD15 M/M
MXT101MM

6 ft Monitor VGA Cable - HD15 M/M

Attach a PC VGA port to a switchbox

4,99 € exc VAT
5,99 € inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ1

1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

6,99 € exc VAT
8,39 € inc VAT

* Product appearance and specifications are subject to change without notice.