StarTech.com

USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

Product ID: CDP2VGAUCP

  • Charge your laptop while connecting a VGA display using just one USB-C port, with USB Power Delivery
  • Get crystal-clear picture quality with support for HD video resolutions up to 2048x1280 60Hz including 1080p
  • Make the perfect connection, with a black USB-C adapter that exactly matches the cables for your Ultrabook or laptop
47,99 € EUR exc VAT
57,59 € EUR inc VAT

Overview

This USB-C to VGA adapter connects a VGA display to your laptop or MacBook with USB Type-C. The USB-C adapter features USB Power Delivery, enabling you to power your laptop while outputting video through the same USB-C port. The adapter is also available in white (CDP2VGAUCPW) so you can choose an adapter that matches the style of your laptop.

Power and Video in One Port with USB Power Delivery

Smaller and lighter laptops are great for portability but you’re left with fewer connectivity ports. This USB-C VGA adapter supports USB Power Delivery up to 60 watts and features an additional USB-C port, so you can charge your laptop using its USB-C power adapter, even while you output video. Many laptops like Dell XPS and MacBook Pro support charging through your USB-C port with USB Power Delivery, check your specifications to confirm compatibility.

Enjoy HD Picture Quality with Video Resolutions up to 2048 x 1260

To ensure the quality of your video signal is maintained the USB-C dongle supports VGA resolutions up to 2048 x 1260 60Hz, including popular high-definition resolutions like 1080p and 720p.

Stylish Connectivity for Your Ultrabook or Any Laptop

This USB Type-C adapter has an all-black housing and built-in USB-C cable designed to match your Ultrabook or laptop. The adapter is compatible with any device that supports USB-C DP Alt Mode, such as the 2018 iPad Pro. 

The CDP2VGAUCP is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect to any VGA display while travelling

Connect your BYOD laptop to a VGA display at work, school or home while charging your laptop

Present on a large VGA display using your USB-C laptop

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output VGA
Chipset ID ITE - IT6516
VIA/VLI - VL100
Performance
Maximum Analog Resolutions 2048 x 1280 @ 60Hz
Supported Resolutions 2048 x 1280 @ 60Hz
1920 x 1200
1920 x 1080
1280 x 720
1680 x 1050
1600 x 900
1440 x 900
1360 x 768
1280 x 800
1280 x 768

Lower resolutions and refresh rates may also be supported
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - USB-C (24 pin) USB Power Delivery only Female
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter
Power
Power Delivery 60W
Power Source USB-Powered
Physical Characteristics
Cable Length 102 mm [4 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 150 mm [5.9 in]
Product Weight 24 g [0.8 oz]
Product Width 33 mm [1.3 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to VGA adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200
CDP2VGASA
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200

Connect your USB-C computer to a VGA display, and prevent your laptop display from going to sleep during a presentation or meeting

50,99 € exc VAT
61,19 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - White
CDP2VGAUCPW
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - White

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
57,59 € inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
62,39 € inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
65,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
50,39 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz
CDP2HD4K60SA
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz

Connect your USB-C computer to an HDMI display, and prevent your laptop display from going to sleep during a presentation or meeting

48,99 € exc VAT
58,79 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122HD
USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub

Connect two independent displays to a single USB Type-C port

114,99 € exc VAT
137,99 € inc VAT
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM2MB
2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT
USB-C to DVI Adapter - White
CDP2DVIW
USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM1MB
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
127,19 € inc VAT
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub
MSTCDP123DP
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Use this adapter to connect three independent displays to a single USB Type-C port

163,99 € exc VAT
196,79 € inc VAT

Accessories