Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2m (6 ft) Long Down Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Product ID: USB2ADC2MD

Charge or Sync your wall/stand-mounted iPhone, iPod or iPad with the cable out of the way

Features
  • 1x Down-angled stepped Apple (30-pin) Dock Connector

  • 1x USB 'A' male connector

  • High quality 24 AWG wire

More Features . . .
  • Offers 2m in cable length

  • High quality connectors, suited for repeated connections/disconnections to/from your iPhone, iPod or iPad

  • Compatible with all existing Apple 30-pin dock cable connectors

  • Aluminum-Mylar Foil with Braided Shielding

  • Supports high-speed USB data transfer rates of up to 480 Mbps

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
18,99 € EUR exc VAT
22,79 € inc VAT

ID: USB2ADC2MD

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2ADC2MD Dock Connector to USB cable for iPhone®, iPod® and iPad® (2m) features a down-angled Apple® (30-pin) Dock Connector, which is ideal for wall-mounted or stand-mounted applications because it positions the cable behind your iOS-enabled mobile digital device for a neater installation that keeps the cable out of the way.

The longer USB to iPhone cable design offers 2-meters in cable length to overcome distance restrictions while still providing full charging power.

Plus, this uniquely constructed Dock Connector to USB cable features a stepped Apple Dock Connector, designed by StarTech.com, which unlike a regular connector plugs into your iPhone, iPod or iPad, even when inside a protective case while avoiding the inconvenience of having to constantly remove the cover for every charge/sync.

This durable cable is Apple MFi certified and backed by our lifetime warranty to ensure dependable performance.

The StarTech.com Advantage
  • Keeps the 30-pin dock connector to USB cable out of the way for a neater installation with mounted iPhone, iPod or iPad mobile devices
  • Protective casing doesn’t need to be removed from the mobile device, to charge or sync
  • Offers more flexible positioning of iOS-enabled mobile digital device while charging – up to 2 meters distance from your charger
Applications
  • Charge or Sync your wall/stand-mounted iPhone, iPod or iPad, without the cable getting in the way
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple (30-pin) Dock Connector Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Straight to Down Angle
Product Height 132.2 mm [5.2 in]
Product Length 2 m [6.6 ft]
Product Weight 98 g [3.5 oz]
Product Width 114.8 mm [4.5 in]
Wire Gauge 24 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 98 g [3.5 oz]
What's in the Box
Included in Package 1 - 2m USB Down Angle Cable for iPhone, iPod and iPad
1m (3 ft) Down Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1MD

1m (3 ft) Down Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your wall/stand-mounted iPhone, iPod or iPad with the cable out of the way

11,99 € exc VAT
14,39 € inc VAT

2m (6 ft) Long Left Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC2ML

2m (6 ft) Long Left Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® over longer distances, keeping the cable out of the way

18,99 € exc VAT
22,79 € inc VAT

* Product appearance and specifications are subject to change without notice.