StarTech.com

12 ft PC Speaker Extension Audio Cable

Extend the distance between your PC and speakers by up to 12ft

Product ID: MU12MF

  • Molded connectors with strain relief
  • Gold-plated connectors
3,99 € EUR exc VAT
4,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The MU12MF 12ft PC Speaker Extension cable connects to the 3.5mm audio out port on a computer or laptop, letting you extend the distance between your PC and your speakers by up to 12ft.

This 3.5mm Audio extension cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Position your Receiver/ amplifier an additional 12 feet away from your computer or portable audio device
  • Guaranteed reliability

Applications

Extend the distance between your PC and speakers by up to 12ft

Extend the distance between your iPod, iPhone or other MP3 player and your speakers by 12ft

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Cable Length 3.7 m [12 ft]
Color Black
Product Length 3.7 m [12 ft]
Product Weight 68 g [2.4 oz]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 12 ft 3.5mm Stereo Extension Audio Cable - M/F

Certifications