StarTech.com

1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 1 meter

Product ID: MUHSMF1M

  • 4-pole 3.5mm connectors with molded PVC strain relief
  • 90% Spiral Wrapped Connector provides shielding against EMI and RFI interference
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (4 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (4 Position) Female
Special Notes / Requirements
Note 3.5 mm Mini-Jack (4 position) male is configured per CTIA Standard
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 0.6 cm [0.2 in]
Product Length 1 m [3.3 ft]
Product Width 6 mm [0.2 in]
Weight of Product 20 g [0.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 25 g [0.9 oz]
What's in the Box
Included in Package 1 - 1m 3.5mm 4 Position Headset Extension Cable - M/F

Certifications

Related Products

2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF2M
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters

5,99 € exc VAT
7,19 € inc VAT