StarTech.com

1m Slim 3.5mm Stereo Extension Audio Cable - M/F

Extend the connection distance between your iPhone®, MP3 player or other mobile audio device and your headphones or stereo system

Product ID: MU1MMFS

  • 3.5mm TRS mini-stereo connectors, with molded PVC strain relief
  • 90% Spiral Wrapped Connector provides shielding against EMI and RFI interference
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 0.7 cm [0.3 in]
Product Length 1 m [3.3 ft]
Product Width 6 mm [0.2 in]
Weight of Product 14 g [0.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 19 g [0.7 oz]
What's in the Box
Included in Package 1 - 1m Slim 3.5mm Stereo Extension Audio Cable

Certifications

Related Products

2m Slim 3.5mm Stereo Extension Audio Cable - M/F
MU2MMFS
2m Slim 3.5mm Stereo Extension Audio Cable - M/F

Extend the reach of your mobile audio device from your headphones/earphones or your stereo system

5,99 € exc VAT
7,19 € inc VAT