StarTech.com

2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters

Product ID: MUHSMF2M

  • 4-pole 3.5mm connectors with molded PVC strain relief
  • 90% Spiral Wrapped Connector provides shielding against EMI and RFI interference
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (4 Position) Male
Connector B 2 - 3.5 mm Mini-Jack (4 Position) Female
Special Notes / Requirements
Note 3.5 mm Mini-Jack (4 position) male is configured per CTIA Standard
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 7 cm [2.8 in]
Product Length 2 m [6.6 ft]
Product Width 6 mm [0.2 in]
Weight of Product 37 g [1.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 56 mm [2.2 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 41 g [1.4 oz]
What's in the Box
Included in Package 1 - 2m 3.5mm 4 Position Headset Extension Cable - M/F

Certifications

Related Products

1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF1M
1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 1 meter

5,99 € exc VAT
7,19 € inc VAT
1m Slim 3.5mm Stereo Extension Audio Cable - M/F
MU1MMFS
1m Slim 3.5mm Stereo Extension Audio Cable - M/F

Extend the connection distance between your iPhone®, MP3 player or other mobile audio device and your headphones or stereo system

4,99 € exc VAT
5,99 € inc VAT
12 ft PC Speaker Extension Audio Cable
MU12MF
12 ft PC Speaker Extension Audio Cable

Extend the distance between your PC and speakers by up to 12ft

3,99 € exc VAT
4,79 € inc VAT
Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS
3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT
1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF1M
1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 1 meter

5,99 € exc VAT
7,19 € inc VAT
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF2M
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters

5,99 € exc VAT
7,19 € inc VAT
Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU1MMSRA
1 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT
Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU6MMSRA
6 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU1MMS2RA
1 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU3MMS2RA
3 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU6MMS2RA
6 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Connect an iPhone® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT

Accessories