StarTech.com

3.5mm 4 Position to 2x 3 Position 3.5mm Headset Splitter Adapter - F/M

Connect a 4-position headset to a computer that has separate microphone and audio ports

Product ID: MUYHSFMM

  • Compact design for maximum portability - a great solution to have on hand in your laptop bag
  • Lightweight, yet sturdy design that can easily be plugged in when required
7,99 € EUR exc VAT
9,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Number of Conductors 3
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (4 Position) Female
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Male
Special Notes / Requirements
Note 3.5 mm Mini-Jack (4 position) female is configured per CTIA Standard
Physical Characteristics
Cable Length 130 mm [5.1 in]
Color Black
Product Height 0.6 cm [0.2 in]
Product Length 130 mm [5.1 in]
Product Width 6 mm [0.2 in]
Weight of Product 6.8 g [0.2 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 9 mm [0.4 in]
Shipping (Package) Weight 8.8 g [0.3 oz]
What's in the Box
Included in Package 1 - 3.5mm 4 Pin to 2x 3 Pin 3.5mm Headset Splitter Adapter - F/M

Certifications

Related Products

Headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F
MUYHSMFF
Headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F

Turns a 3.5mm audio output port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port

7,99 € exc VAT
9,59 € inc VAT
White Slim Mini Jack Headphone Splitter Cable Adapter - 3.5mm Male to 2x 3.5mm Female
MUY1MFFADPW
White Slim Mini Jack Headphone Splitter Cable Adapter - 3.5mm Male to 2x 3.5mm Female

Split the audio from your iPod® / MP3 player to two sets of headphones

5,99 € exc VAT
7,19 € inc VAT
6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFF
6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split a single headphone jack into two

3,99 € exc VAT
4,79 € inc VAT
Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFFS
Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split one headphone jack into two separate jacks

3,99 € exc VAT
4,79 € inc VAT

Accessories