StarTech.com

6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split a single headphone jack into two

Product ID: MUY1MFF

  • Gold Terminals ensure long lasting, corrosion free connections
  • Fully molded-strain relief for maximum flexibility
  • High quality 26AWG
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Length 152.4 mm [6 in]
Weight of Product 20 g [0.7 oz]
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 22 g [0.8 oz]
What's in the Box
Included in Package 1 - 6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Certifications