Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2m Slim 3.5mm Stereo Extension Audio Cable - M/F

Product ID: MU2MMFS

Extend the reach of your mobile audio device from your headphones/earphones or your stereo system

Features
  • 1x 3.5mm TRS mini jack female connector

  • 1x 3.5mm TRS mini jack male connector

  • Molded connectors with strain relief

  • 90% spiral wrapped connectors

Prices may be lower from Resellers:

INGAT
Available in
5,99 € EUR exc VAT
7,19 € inc VAT

ID: MU2MMFS

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The MU2MMFS 2m audio extension cable features one male and one female 3.5mm (1/8” TRS) audio connector, making it easy to extend the reach of your headphones / earphones between your iPhone®, MP3 player or other mobile audio devices and your stereo system.

To ensure long-lasting performance, this high quality extension cord features molded PVC strain relief at each of the mini jack connectors, which prevents the cable termination points from bending at sharp angles, in turn reducing the risk of cable damage. Plus, the slim connector design fits into most audio devices even while inside its protective case.

The MU2MMFS is backed by StarTech.com’s lifetime warranty, for guaranteed reliability.

The StarTech.com Advantage
  • Listen to your music in comfort, extend the connection distance of your audio device by up to 2-meters from your stereo or headphones
  • Connect with ease, with the slim connector design that fits into most iPod and iPhone 3.5mm jacks without having to remove the protective casing
  • Minimize EMI and RFI interference with 90% Spiral Wrapped Connector
Applications
  • Extend the reach between your headphones and your mobile audio device or your stereo system
  • Extend the connection between your mobile audio devices and a stereo system
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 7 mm [0.3 in]
Product Length 2 m [6.6 ft]
Product Weight 26 g [0.9 oz]
Product Width 7 mm [0.3 in]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 31 g [1.1 oz]
What's in the Box
Included in Package 1 - 2m Slim 3.5mm Stereo Extension Audio Cable - M/F
1m Slim 3.5mm Stereo Extension Audio Cable - M/F
MU1MMFS

1m Slim 3.5mm Stereo Extension Audio Cable - M/F

Extend the connection distance between your iPhone®, MP3 player or other mobile audio device and your headphones or stereo system

4,99 € exc VAT
5,99 € inc VAT

* Product appearance and specifications are subject to change without notice.