StarTech.com

White Slim Mini Jack Headphone Splitter Cable Adapter - 3.5mm Male to 2x 3.5mm Female

Split the audio from your iPod® / MP3 player to two sets of headphones

Product ID: MUY1MFFADPW

  • All-white construction
  • Slimline connector molding
  • Molded connector with strain relief
  • Compact, lightweight design
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color White
Product Height 1.2 cm [0.5 in]
Product Length 152.4 mm [6 in]
Product Width 24.9 mm [1 in]
Weight of Product 11.5 g [0.4 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 9 mm [0.4 in]
Shipping (Package) Weight 13.5 g [0.5 oz]
What's in the Box
Included in Package 1 - White Stereo Splitter Adapter - 3.5mm Male to 2x 3.5mm Female

Certifications

Related Products

Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFFS
Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split one headphone jack into two separate jacks

3,99 € exc VAT
4,79 € inc VAT
6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFF
6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split a single headphone jack into two

3,99 € exc VAT
4,79 € inc VAT