StarTech.com

1m DVI to VGA Display Monitor Cable M/M - DVI to VGA (15 Pin)

Connect a VGA display to a PC or Mac® with a DVI Analog Video Card

Product ID: DVIVGAMM1M

  • DVI-A (Male) to VGA (Male) Connectors
  • High quality shielding prevents EMI interference
  • Compliant with DVI DDWG Standards
View More
  • Molded connector ends with strain relief
  • Gold plated contacts for maximum conductivity
  • Triple coaxial + twisted-pair wire for crystal clear display
8,99 € EUR exc VAT
10,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - DVI-A (17 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Length 1 m [3.3 ft]
Weight of Product 119 g [4.2 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 29 mm [1.1 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 1m DVI to VGA Display Monitor Cable

Certifications

Related Products

DVI to VGA Cable
DVIVGAMM2M
2m DVI to VGA Display Monitor Cable M/M - DVI to VGA (15 Pin)

Connect a VGA display to a PC or Mac® with a DVI Analog Video Card

10,99 € exc VAT
13,19 € inc VAT
DVI to VGA Cable
DVIVGAMM3M
3m DVI to VGA Display Monitor Cable M/M - DVI to VGA (15 Pin)

Connect a VGA display to a PC or Mac® with a DVI Analog Video Card

13,99 € exc VAT
16,79 € inc VAT
DVI to VGA Cable
DVIVGAMM5M
5m DVI to VGA Display Monitor Cable M/M - DVI to VGA (15 Pin)

Connect a VGA display to a PC or Mac® with a DVI Analog Video Card

16,99 € exc VAT
20,39 € inc VAT