StarTech.com

5m DVI to VGA Display Monitor Cable M/M - DVI to VGA (15 Pin)

Connect a VGA display to a PC or Mac® with a DVI Analog Video Card

Product ID: DVIVGAMM5M

  • DVI-A (Male) to VGA (Male) Connectors
  • High quality shielding prevents EMI interference
  • Compliant with DVI DDWG Standards
View More
  • Molded connector ends with strain relief
  • Gold plated contacts for maximum conductivity
  • Triple coaxial + twisted-pair wire for crystal clear display
16,99 € EUR exc VAT
20,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - DVI-A (17 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Product Length 5 m [16.4 ft]
Weight of Product 360 g [12.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 43 mm [1.7 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0.4 kg [0.8 lb]
What's in the Box
Included in Package 1 - 5m DVI to VGA Display Monitor Cable

Certifications

Related Products

DVI to VGA Cable
DVIVGAMM1M
1m DVI to VGA Display Monitor Cable M/M - DVI to VGA (15 Pin)

Connect a VGA display to a PC or Mac® with a DVI Analog Video Card

8,99 € exc VAT
10,79 € inc VAT
DVI to VGA Cable
DVIVGAMM2M
2m DVI to VGA Display Monitor Cable M/M - DVI to VGA (15 Pin)

Connect a VGA display to a PC or Mac® with a DVI Analog Video Card

10,99 € exc VAT
13,19 € inc VAT
DVI to VGA Cable
DVIVGAMM3M
3m DVI to VGA Display Monitor Cable M/M - DVI to VGA (15 Pin)

Connect a VGA display to a PC or Mac® with a DVI Analog Video Card

13,99 € exc VAT
16,79 € inc VAT