StarTech.com

10m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 10-meter cable

Product ID: DVIDDMM10M

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
47,99 € EUR exc VAT
57,59 € EUR inc VAT

Overview

The DVIDDMM10M 10m DVI-D Dual Link cable features 2 male DVI (25-pin) connectors and offers 10 meters in cable length, making it perfect for longer connections between your desktop or laptop computer and a DVI-D monitor or projector.

The 10m DVI-D digital monitor cable supports resolutions of up to 2560x1600 and transmission rates of up to 9.9 Gbits/sec and is fully compliant with DVI DDWG standards.

Designed and constructed for maximum durability, this high quality digital video cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Overcomes limitations of shorter-length cables with a 10m connection between DVI-D devices
  • Molded connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free DVI to DVI video performance
  • Guaranteed reliability

Applications

Connect your desktop or laptop computer to a DVI-D Dual Link display or projector

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Industry Standards DVI DDWG Standard
Number of Ferrites 2
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 10 m [32.8 ft]
Cable OD 8.6 mm [0.3 in]
Color Black
Connector Style Straight
Product Length 10 m [32.8 ft]
Product Weight 920 g [32.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 940 g [33.2 oz]
What's in the Box
Included in Package 1 - 10m DVI-D Dual Link Digital Video Monitor Cable - M/M

Certifications

Related Products

Dual Link DVI-D Cable - M/M
DVIDDMM2M
2m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM3M
3m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

15,99 € exc VAT
19,19 € inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM5M
5m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 5-meter cable

20,99 € exc VAT
25,19 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types: 

Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).

Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.

DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.

Troubleshooting

When you troubleshoot issues with a DVI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DVI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DVI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DVI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the video cables, video source, and video destination, it is recommended that you do the following:

  • Make sure that you are using the correct type of DVI cable. For more information about DVI cables, see the following FAQ: http://www.startech.com/faq/video_signal_converters_dvi_interface.

  • Verify that the source resolution matches the video source destination capabilities. For example, if the destination or DVI cable is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the destination or DVI cable.

  • Test your setup components using a lower resolution or a lower refresh rate, for example, 1024 x 768.

Note: Single Link DVI cables are only capable of resolutions up to 1920 x 1080. In order to obtain a resolution of 2560 x 1600, you will need to use a Dual Link DVI cable. For more information, see the FAQ link listed above.