StarTech.com

Wyse Compatible DVI Splitter Cable - DVI-I to DVI-D and VGA - M/F - 8 in.

Cost-effective replacement for your Wyse 920302-02L splitter cable - Connect a DVI-D and VGA monitor simultaneously to your Wyse terminal

Product ID: DVI92030202L

  • Molded gold-plated connectors with strain relief
  • Offers 8" in cable length
  • Aluminum-Mylar Foil with Braided Shielding
27,99 € EUR exc VAT
33,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 1920 x 1200 @ 60Hz
Connector(s)
Connector A 1 - DVI-I (29 pin) Male
Connector B 1 - DVI-D (25 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Product Length 203.2 mm [8 in]
Weight of Product 107 g [3.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 29 cm [11.4 in]
Package Quantity 1
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 114 g [4 oz]
What's in the Box
Included in Package 1 - 8in DVI-I Male to DVI-D Female and HD15 VGA Female Wyse DVI Splitter Cable

Certifications

Related Products

DVI-I Analog to 2x VGA Video Splitter Cable - M/F
DVISPL1VV
1 ft DVI-I Analog to 2x VGA Video Splitter Cable - M/F

Display a DVI-I signal on two VGA monitors simultaneously

20,99 € exc VAT
25,19 € inc VAT
DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F
DVISPL1DD
1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F

Connect two DVI-D displays simultaneously to a single DVI-D video source

19,99 € exc VAT
23,99 € inc VAT
DVI-I Male to DVI-D Male + VGA Male Splitter Cable
DVIVGAYMM6
6 ft DVI-I Male to DVI-D Male and HD15 VGA Male Video Splitter Cable

Connect a DVI-D and a VGA Monitor simultaneously to a single DVI-I video source

21,99 € exc VAT
26,39 € inc VAT

Accessories