StarTech.com

2m Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and monitor

Product ID: MDISP2M

  • High-resolution support of up to 4k x 2k
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
  • Designed and manufactured to DisplayPort 1.2 standards
View More
  • Backward compatible with DisplayPort 1.1
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
  • Gold-plated connectors
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Performance
Maximum Digital Resolutions 4k x 2k (3840 x 2160) @ 60Hz
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - Mini-DisplayPort (20 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Length 2 m [6.6 ft]
Weight of Product 64 g [2.3 oz]
Wire Gauge 32 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 75 g [2.6 oz]
What's in the Box
Included in Package 1 - 2m Mini DisplayPort 1.2 Cable - M/M

Certifications

Related Products

1m Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k
MDISP1M
1m Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and monitor

14,99 € exc VAT
17,99 € inc VAT
Mini DisplayPort to DisplayPort Adapter - M/F
GCMDP2DPMF
Mini DisplayPort to DisplayPort Adapter Converter - M/F

Connect to your mini DisplayPort-equipped devices using a standard DisplayPort cable.

23,99 € exc VAT
28,79 € inc VAT
DisplayPort® to Mini DisplayPort Cable Adapter - 6in - M/F
DP2MDPMF6IN
6in DisplayPort to Mini DisplayPort Video Cable Adapter - M/F

Connect your Mini DisplayPort® monitor to a standard DisplayPort source.

7,99 € exc VAT
9,59 € inc VAT