StarTech.com

3m (10 ft) White Mini DisplayPort Cable - M/M

Connect a Mini DisplayPort®-equipped laptop to a Mini DisplayPort monitor

Product ID: MDPMM3MW

  • Compatible with Mini DisplayPort®-enabled computers
  • Color: White
19,99 € EUR exc VAT
23,99 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The MDPMM3MW 3-meter Mini DisplayPort™ cable (white) features 2 Mini DisplayPort (male) connectors, and offers a dependable solution for connecting any Mini DisplayPort-enabled laptop (including Mac® family of products) to a Mini DisplayPort-equipped monitor.

Please note: Newer laptop and desktop computers (e.g. Apple®) come equipped with Thunderbolt™ ports only. Our Mini DisplayPort Cables can be connected to the Thunderbolt ports, enabling you to connect your Mini DP compatible displays.

The StarTech.com Advantage

  • High quality cable design and construction offers a dependable replacement for worn out or faulty Mini DisplayPort cables
  • White cable color is well suited for connecting Apple® devices/computers
  • Backed by a StarTech.com lifetime warranty

Applications

Connecting your Mini DisplayPort® products to a Mini DisplayPort compatible display

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - Mini-DisplayPort (20 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color White
Product Length 3 m [9.8 ft]
Product Weight 109 g [3.8 oz]
Wire Gauge 32 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 3 m White Mini DisplayPort Cable - M/M

Certifications

Related Products

Mini DisplayPort® Cable - M/M (White)
MDPMM1MW
1m (3 ft) White Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and monitor

15,99 € exc VAT
19,19 € inc VAT
Mini DisplayPort® Cable - M/M (White)
MDPMM2MW
2m (6 ft) White Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and monitor

17,99 € exc VAT
21,59 € inc VAT
Mini DisplayPort® to DisplayPort Adapter Cable - M/M (White)
MDP2DPMM1MW
1m (3 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

12,99 € exc VAT
15,59 € inc VAT
Mini DisplayPort® to DisplayPort Adapter Cable - M/M (White)
MDP2DPMM2MW
2m (6 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

13,99 € exc VAT
16,79 € inc VAT
Mini DisplayPort® to DisplayPort Adapter Cable - M/M (White)
MDP2DPMM3MW
3m (10 ft) White Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

16,99 € exc VAT
20,39 € inc VAT
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM6
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

9,99 € exc VAT
11,99 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI
Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
20,39 € inc VAT
Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,19 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter
MDP2HDMI
Mini DisplayPort to HDMI Video Adapter Converter

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

15,99 € exc VAT
19,19 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT6L
DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
19,19 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DisplayPort cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:

  • The source is set up to output audio over DisplayPort.

  • The destination is compatible with the source's audio format.

  • The destination volume has been raised.