StarTech.com

Mini DisplayPort Extension Cable M/F - 6 ft. - 4k

Create a high-resolution 4k x 2k extension with HBR2 support between your Mini DisplayPort™-equipped devices

Product ID: MDPEXT6

  • Provides a clear digital audio video signal
  • Guaranteed reliability with our lifetime warranty
28,99 € EUR exc VAT
34,79 € EUR inc VAT

Overview

This Mini DisplayPort™ 1.2 cable lets you extend the connection distance between your Mini DP devices by up to 6 feet.

Position your devices the way you want

The cable delivers the ideal solution for better placement of peripheral devices and can be used to connect your Microsoft Surface™ Pro 4, Surface Book, MacBook, MacBook Pro, MacBook Air, and other mDP enabled devices to Apple's LED Cinema Display or other Mini DisplayPort monitor.

Simply connect your tablet or laptop to the extension cable using a standard Mini DisplayPort Cable and connect the extension cable to your Mini DP monitor.

Provide astonishing picture quality

The cable supports high resolutions of up to 4k x 2k (3840 x 2160) @ 60Hz with a maximum HBR2 bandwidth of 21.6 Gbps. The cable also supports Multi-Stream (MST) for daisy chaining multiple monitors and provides optional audio support.

The MDPEXT6 is backed by StarTech.com’s lifetime warranty, for guaranteed reliability and ensures that digitally protected content is displayed properly, with both HDCP and DPCP capability.

Please note: Newer laptop and desktop computers (e.g. Apple) come equipped with Thunderbolt™ ports only. Our Mini DisplayPort Cables can be connected to the Thunderbolt ports, enabling you to connect your Mini DP compatible displays.

Applications

Extend the connection distance between your Microsoft Surface Pro 4, Surface Book, MacBook, MacBook Pro, MacBook Air, Mac Pro, iMac, or Mac Mini and Apple LED Cinema Display monitor, by 6 feet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Number of Conductors 20
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - Mini-DisplayPort (20 pin) Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Connector Style Latching
Product Length 1.8 m [6 ft]
Product Weight 77 g [2.7 oz]
Wire Gauge 32 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 6 ft Mini DisplayPort 1.2 Video Extension Cable - M/F

Certifications

Related Products

Mini DisplayPort Extension Cable M/F - 3 ft. - 4k
MDPEXT3
Mini DisplayPort Extension Cable M/F - 3 ft. - 4k

Create a high-resolution 4k x 2k extension with HBR2 support between your Mini DisplayPort equipped devices

15,99 € exc VAT
19,19 € inc VAT
Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,19 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter
MDP2HDMI
Mini DisplayPort to HDMI Video Adapter Converter

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

15,99 € exc VAT
19,19 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI
Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
20,39 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DisplayPort cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:

  • The source is set up to output audio over DisplayPort.

  • The destination is compatible with the source's audio format.

  • The destination volume has been raised.

To output 4K to a DisplayPort display at 30Hz, your monitor must support the resolution and refresh rate. If your monitor also supports 4K at 60Hz (DP 1.2 or higher), you may also need to set the monitor to work at 30Hz. 

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.1. For more information about how to change your monitor settings, refer to the website of the manufacturer of your monitor.