StarTech.com

7m DisplayPort Cable with Latches - M/M

Connect DisplayPort®-equipped devices over longer distances

Product ID: DISPL7M

  • Molded latching connectors with strain relief
  • Offers 7m in cable length
  • Designed and manufactured to DisplayPort standards
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
65,99 € EUR exc VAT
79,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 7 m [23 ft]
Color Black
Connector Style Latching
Product Length 7 m [23 ft]
Weight of Product 568 g [20.1 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 578 g [20.4 oz]
What's in the Box
Included in Package 1 - 7m DisplayPort Cable with Latches - M/M

Certifications

Related Products

0.5m Short DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k
DISPL50CM
0.5m Short DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices, with reduced clutter

10,99 € exc VAT
13,19 € inc VAT
1m DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k
DISPL1M
1m DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

15,99 € exc VAT
19,19 € inc VAT
DisplayPort 1.2 Cable with Latches - Certified, 2m
DISPL2M
DisplayPort 1.2 Cable with Latches - Certified, 2m

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

20,99 € exc VAT
25,19 € inc VAT
DisplayPort 1.2 Cable with Latches - Certified, 3m
DISPL3M
DisplayPort 1.2 Cable with Latches - Certified, 3m

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

25,99 € exc VAT
31,19 € inc VAT
5m Long DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k
DISPL5M
5m Long DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort-equipped devices over longer distances

37,99 € exc VAT
45,59 € inc VAT