StarTech.com

2m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

Product ID: MDP2DPMM2M

  • High-resolution support of up to 4k x 2k
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
  • Designed and manufactured to DisplayPort 1.2 standards
View More
  • Backward compatible with DisplayPort 1.1
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
  • Gold-plated connectors
11,99 € EUR exc VAT
14,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Performance
Maximum Digital Resolutions 4k x 2k (3840 x 2160) @ 60Hz
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Male
Environmental
Humidity 10%-85% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Latching
Product Height 0 cm [0 in]
Product Length 2 m [6.6 ft]
Product Width 0 mm [0 in]
Weight of Product 60 g [2.1 oz]
Wire Gauge 32 AWG
Packaging Information
Package Height 27 mm [1.1 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - 2m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M-M

Certifications

Related Products

1m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM1M
1m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

9,99 € exc VAT
11,99 € inc VAT
1m Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k
MDISP1M
1m Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and monitor

14,99 € exc VAT
17,99 € inc VAT
2m Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k
MDISP2M
2m Mini DisplayPort 1.2 Cable M/M - Mini DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and monitor

15,99 € exc VAT
19,19 € inc VAT
DisplayPort® to Mini DisplayPort Cable Adapter - 6in - M/F
DP2MDPMF6IN
6in DisplayPort to Mini DisplayPort Video Cable Adapter - M/F

Connect your Mini DisplayPort® monitor to a standard DisplayPort source.

7,99 € exc VAT
9,59 € inc VAT