StarTech.com

3 ft Standard HDMI Cable for Panel Mount - F/M

Allows an HDMI® connection to be mounted on a secure and easily accessible panel.

Product ID: HDMIPNLFM3

  • Panel mount connector for embedded installations
10,99 € EUR exc VAT
13,19 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The HDMIPNLFM3 3ft Standard HDMI® Cable for Panel Mount features an HDMI male connector on one end, and an HDMI panel mount (female) molded connector on the other, providing a well-secured, easy to access HDMI connection on any machine port or faceplate.

Backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Adds and extends an HDMI® male port on your PC
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Applications

Extend your HDMI® interface and screw mount it to a panel

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CMG Rated (General Purpose)
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Cable OD 6.5 mm [0.3 in]
Color Black
Product Length 0.9 m [3 ft]
Product Weight 68 g [2.4 oz]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 3 ft Standard HDMI® Cable for Panel Mount - F/M

Certifications

Related Products

1 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM1
1 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

4,99 € exc VAT
5,99 € inc VAT
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F
USBPNLAFHD1
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel-mountable USB port to your motherboard header.

4,99 € exc VAT
5,99 € inc VAT
1 ft Panel Mount USB Cable B to B - F/M
USBPNLBFBM1
1 ft Panel Mount USB Cable B to B - F/M

For customized USB device solutions; allows the USB connection to be mounted on a secure easily accessible panel

4,99 € exc VAT
5,99 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.