StarTech.com

3m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped smartphone or portable device up to 3m away from your HDMI-capable TV or display

Product ID: HDADMM3M

  • 1x HDMI® (A) male connector
  • 1x HDMI Micro (D) male connector
  • Gold-plated HDMI® connectors
View More
  • Supports the full HDMI High Speed specification
  • 3D and Ethernet ready for supported devices
  • Supports Resolutions up to 4k x 2k
13,99 € EUR exc VAT
16,79 € EUR inc VAT

Overview

The HDADMM3M High Speed Cable with Ethernet (3m) features one HDMI® (A) male connector and one HDMI Micro (D) connector, enabling you to connect devices with an HDMI Micro port to a display/device with a standard HDMI port - a cost-saving solution for connecting cutting-edge and next-generation HDMI-capable devices to existing HDMI technology.

The HDMI/HDMI Micro cable features high-quality gold-tipped connectors that ensure peak connectivity, and is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Delivers a consistent high quality and corrosion free high-speed HDMI® connection
  • Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable
  • Backed by StarTech.com Lifetime Warranty

Applications

Connect your smartphone or other HDMI® Micro-equipped portable device to your HDMI-enabled TV or display

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Micro HDMI (19 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Length 3 m [9.8 ft]
Product Weight 0.1 kg [0.2 lb]
Wire Gauge 32 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 3m High Speed HDMI® Cable with Ethernet - HDMI to HDMI Micro - M/M

Certifications

Related Products

0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
HDADMM50CM
0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

9,99 € exc VAT
11,99 € inc VAT
1m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
HDADMM1M
1m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

10,99 € exc VAT
13,19 € inc VAT
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
HDADMM2M
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

13,99 € exc VAT
16,79 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.