StarTech.com

15m Coax High Resolution Monitor VGA Video Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

Product ID: MXTHQMM15MA

  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
  • Molded connector ends with strain relief
  • Ferrite core eliminates EMI interference
66,99 € EUR exc VAT
80,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Number of Ferrites 2
Regulatory Approvals UL2919
Performance
Impedance 75 Ohm
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 0 - 80 %RH
Operating Temperature 0 to 60 °C
Storage Temperature -20 to 80 °C
Physical Characteristics
Cable Length 15 m [49.2 ft]
Color Black
Connector Style Straight
Product Length 15 m [49.2 ft]
Weight of Product 1.8 kg [4.1 lb]
Wire Gauge 28 AWG
Packaging Information
Package Height 73 mm [2.9 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 1.9 kg [4.1 lb]
What's in the Box
Included in Package 1 - 15 m Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Certifications

Related Products

2m Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM2MA
2m Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

15,99 € exc VAT
19,19 € inc VAT
5m Coax High Resolution Monitor VGA Video Cable with Audio HD15 M/M
MXTHQMM5MA
5m Coax High Resolution Monitor VGA Video Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

23,99 € exc VAT
28,79 € inc VAT
10m Coax High Resolution Monitor VGA Video Cable with Audio HD15 M/M
MXTHQMM10MA
10m Coax High Resolution Monitor VGA Video Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

44,99 € exc VAT
53,99 € inc VAT

Accessories