StarTech.com

7m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available, up to 25 ft away from your computer

Product ID: MXTMMHQ7M

  • 2x VGA HD15 male connectors
  • Triple coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
  • Supports high resolution VGA monitors (1920x1200)
20,99 € EUR exc VAT
25,19 € EUR inc VAT

Overview

The MXTMMHQ7M 7m long VGA cable allows you to connect your VGA monitor or projector at distances of up to 25 feet from your computer, video switch or other VGA device. The high-resolution cable is designed to provide the highest video quality possible through VGA and is ideally suited for high resolution applications of 1920x1200 and above.

This durably constructed coaxial VGA video cable (HD15 to HD15) eliminates the picture "ghosting" and fuzzy images that are inherent to non-coaxial VGA cables, while delivering superior EMI interference protection by using ferrite cores near the connector ends.

This 7m VGA cable is backed by StarTech.com’s lifetime warranty.

The StarTech.com Advantage

  • Clear picture with coax cable and ferrite cores that eliminate EMI interference
  • Guaranteed reliability

Applications

Connect a high-resolution display to a desktop PC or video switch, up to 7 meters away

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 7 m [23 ft]
Color Black
Product Length 7 m [23 ft]
Product Weight 793 g [28 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 803 g [28.3 oz]
What's in the Box
Included in Package 1 - 7m Coax High Resolution Monitor VGA Cable - HD15 M/M

Certifications

Related Products

0.5m Coax High Resolution Monitor VGA Video Cable - HD15 M/M
MXTMMHQ50CM
0.5m Coax High Resolution Monitor VGA Video Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

7,99 € exc VAT
9,59 € inc VAT
1m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ1M
1m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

7,99 € exc VAT
9,59 € inc VAT
2m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
MXTMMHQ2M
2m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

8,99 € exc VAT
10,79 € inc VAT
3m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
MXTMMHQ3M
3m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

11,99 € exc VAT
14,39 € inc VAT
5m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
MXTMMHQ5M
5m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

15,99 € exc VAT
19,19 € inc VAT
10m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ10M
10m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

33,99 € exc VAT
40,79 € inc VAT
15m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ15M
15m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

52,99 € exc VAT
63,59 € inc VAT
20m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ20M
20m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality signal available

71,99 € exc VAT
86,39 € inc VAT
25m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ25M
25m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

75,99 € exc VAT
91,19 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

There are two types of VGA cables: 14-pin and 15-pin. 14-pin cables will work in most applications, but 15-pin cables may be required for wider display compatibility.  This product is a 14-pin VGA cable.

Pin 9 was removed from 14-pin cables because the key signal became obsolete with modern computer monitors and was no longer used in the default applications of the VGA standard.

However, Pin 9 has recently been reintroduced as a power supply pin to power circuity in certain displays. This pin does not power an entire display, but it is required for data communication between the display and the computer. The data communication between the display (Display Data Channel or DDC) communicates display information such as maximum resolution and the name of the display.

If you are unsure which cable type you require for your application, you can check the manufacturer specifications. Typically, computer monitors only require 14-pin cables and televisions require 15-pin cables.

If you require a 15-pin VGA cable, see the following FAQ: http://www.startech.com/faq/vga_cables_14_pin_vs_15_pin_15_pin_version.

Troubleshooting

When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).

To prevent issues, make sure that the following is true: 

  • The cable is tightly screwed into each of the ports.

  • The female connectors/ports are free of debris or anything that may prevent electrical conductivity.

  • No pins are bent or missing in male VGA connectors/ports.

Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs: