StarTech.com

Computer power cord - C14 to C19, 14 AWG, 3 ft

Connect a high-powered server to a power distribution unit

Product ID: PXTC14C19143

  • Rated to carry 250V at 15A
  • 14 AWG wire
  • UL, RoHS compliant
14,99 € EUR exc VAT
17,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - IEC 60320 C14 Power
Connector B 1 - IEC 60320 C19 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Weight of Product 200 g [7.1 oz]
Wire Gauge 14 AWG
Packaging Information
Package Height 80 mm [3.1 in]
Package Length 29 cm [11.4 in]
Package Quantity 1
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 205 g [7.2 oz]
What's in the Box
Included in Package 1 - 3 ft 14 AWG Computer Power Cord - C14 to C19

Certifications

Related Products

3 ft 14AWG Computer Power Cord Extension - C14 to C13 Power Cable
PXT100143
3 ft 14AWG Computer Power Cord Extension - C14 to C13 Power Cable

Extend the power connection from your server to a PDU by up to 3ft

6,99 € exc VAT
8,39 € inc VAT
Computer power cord - C13 to C20, 14 AWG, 3 ft
PXTC13C20143
Computer power cord - C13 to C20, 14 AWG, 3 ft

Connect a high-powered server to a power distribution unit

13,99 € exc VAT
16,79 € inc VAT
Computer power cord - C19 to C20, 14 AWG, 3 ft
PXTC19C20143
Computer power cord - C19 to C20, 14 AWG, 3 ft

Connect a high-powered server to a power distribution unit

13,99 € exc VAT
16,79 € inc VAT