StarTech.com

Computer power cord - C19 to C20, 14 AWG, 6 ft

Connect a high-powered server to a power distribution unit

Product ID: PXTC19C20146

  • Rated to carry 250V at 15A
  • 14 AWG wire
  • UL, RoHS compliant
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - IEC 60320 C19 Power
Connector B 1 - IEC 60320 C20 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 356 g [12.6 oz]
Wire Gauge 14 AWG
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 29 cm [11.4 in]
Package Quantity 1
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 363 g [12.8 oz]
What's in the Box
Included in Package 1 - 6 ft 14 AWG Computer Power Cord - C19 to C20

Certifications

Related Products

Computer power cord - C13 to C20, 14 AWG, 6 ft
PXTC13C20146
Computer power cord - C13 to C20, 14 AWG, 6 ft

Connect a high-powered server to a power distribution unit

17,99 € exc VAT
21,59 € inc VAT