Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 ft Standard Computer Power Cord Extension - C14 to C13

Product ID: PXT1001

Extend your power cord connections by up to 1ft

Features
  • One C14 plug and one C13 Receptacle rated to carry 125V at 10A

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
4,99 € EUR exc VAT
5,99 € inc VAT

ID: PXT1001

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PXT1001 C14 to C13 Power Extension Cord features a female plug that connects to your monitor, printer etc. and a male connector that plugs into another power cord, allowing you to extend the connection distance between your devices and power outlet by up to 1ft.

Expertly designed and constructed of high quality materials, this AC power cord is backed by our Lifetime Warranty.

The StarTech.com Advantage
  • Extend the connection between your peripheral devices (monitors, printers etc.) and power outlet by up to 1ft
  • Provides a high quality replacement for worn-out or missing power cords
  • Backed by StarTech.com lifetime warranty
Applications
  • Extend your computer power cord by up to 1ft
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 3
Connector(s)
Connector Type(s) 1 - IEC 60320 C13 Power
1 - IEC 60320 C14 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Length 0.3 m [1 ft]
Product Weight 48 g [1.7 oz]
Wire Gauge 18 AWG
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 1 ft Standard Computer Power Cord Extension - C14 to C13

* Product appearance and specifications are subject to change without notice.