StarTech.com

2 ft Standard Computer Power Cord Extension - C14 to C13

Extend your Computer Power Connection Distance by 2ft

Product ID: PXT1002

  • IEC-320-C14 (male) to IEC-320-C13 (female) power connection
  • Rated to carry 125V at 10A
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SVT
Connector(s)
Connector A 1 - IEC 60320 C14 Power
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 0.6 m [2 ft]
Color Black
Product Height 0.000
Product Length 0.6 m [2 ft]
Product Width 0.000
Weight of Product 71 g [2.5 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - 2 ft Standard Computer Power Cord Extension - C14 to C13

Certifications

Related Products

6 ft Standard Computer Power Cord Extension - C14 to C13
PXT100
6 ft Standard Computer Power Cord Extension - C14 to C13

Extend your power cord connections by up to 6ft

4,99 € exc VAT
5,99 € inc VAT