StarTech.com

2m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead

Power or charge your laptop from a grounded European power outlet

Product ID: PXTNB3SEU2M

  • 1x CEE 7/7 (Schuko) EU Power Plug
  • 1x IEC 320 C5 (Mickey Mouse) connector
  • Rated to carry 250V at 2.5A
  • VDE, RoHS approval
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector A 1 - CEE 7/7 Power (European) Plug
Connector B 1 - IEC 60320 C5 Power
Power
Input Current 2.5 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 0.000
Product Length 2 m [6.6 ft]
Product Width 0.000
Weight of Product 205 g [7.2 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 214 g [7.6 oz]
What's in the Box
Included in Package 1 - 2m Laptop Power Cord - 3 Slot for EU

Certifications

Related Products

1m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead
PXTNB3SEU1M
1m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead

Power your laptop from a grounded European power outlet

4,99 € exc VAT
5,99 € inc VAT