StarTech.com

3m UK Computer Power Cord - 3 Pin Mains Lead - C13 to BS-1363

Connect to a grounded UK power outlet from any PC computer up to 3m away

Product ID: PXT101UK3M

  • 1x UK (BS 1363) 3-Pin Mains Plug
  • 1x C13 connector
  • Rated to carry 250V at 10A
  • Equipped with a 13A fuse
View More
  • Fully molded strain relief connectors
  • Conforms to BS1363 Standards
7,99 € EUR exc VAT
9,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - BS 1363 Power (UK) Plug
Connector B 1 - IEC 60320 C13 Power
Power
Input Current 10 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Height 0.000
Product Length 3 m [9.8 ft]
Product Width 0.000
Weight of Product 320 g [11.3 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 328 g [11.6 oz]
What's in the Box
Included in Package 1 - 3m Standard UK Computer Power Cord

Certifications