StarTech.com

2m Computer Power Cord - Schuko CEE7 to IEC 320 C19

Power your computer from a grounded European power outlet

Product ID: PXTEUC192M

  • Rated to carry 250V at 16A
  • 1.5mm² wire
  • VDE, RoHS approval
  • Fully molded strain relief connectors
22,99 € EUR exc VAT
27,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector A 1 - CEE 7/7 Power (European) Plug
Connector B 1 - IEC 60320 C19 Power Receptacle
Power
Input Current 16 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Length 2 m [6.6 ft]
Weight of Product 316 g [11.2 oz]
Wire Gauge 1.5mm2
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 29 cm [11.4 in]
Package Quantity 1
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 323 g [11.4 oz]
What's in the Box
Included in Package 1 - 2m Computer Power Cord - Schuko CEE7 to IEC 320 C19

Certifications