Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

12in 4 Pin Fan Power Extension Cable - M/F

Product ID: FAN4EXT12

Extend the connection distance of a 4-pin cooling fan by 12 inches

Features
  • Thin, flexible design

  • Extend your existing 4-pin fan connection by an additional 12 inches

Prices may be lower from Resellers:

INGAT
Available in
3,99 € EUR exc VAT
4,79 € inc VAT

ID: FAN4EXT12

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The FAN4EXT12 12-inch 4-Pin Fan Power Extension Cable lets you extend the power connection between a computer power supply and a 4-pin fan by up to 1ft, enabling you to conveniently install the fan where needed in the computer case, without having to stretch or strain the connection.

This 4-pin to 4-pin fan extension cable is backed by StarTech.com’s lifetime warranty.

The StarTech.com Advantage
  • Compatible with all CPU Fans with a 4-pin connector
  • Offers greater flexibility to position Motherboard and CPU Fans for optimal cooling
  • Extends the cable length an extra 12 inches in length for any 4-pin fan
Applications
  • Extend the placement of a 4-pin computer fan by up to 12in
  • Designed for CPU Fans with 4-pin connectors
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - Molex (4 pin, PWM) Male
Connector B 1 - Molex (4 pin, PWM) Female
Physical Characteristics
Cable Length 304.8 mm [12 in]
Product Height 8 mm [0.3 in]
Product Length 305 mm [12 in]
Product Weight 4 g [0.1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 12in 4 Pin Fan Power Extension Cable

* Product appearance and specifications are subject to change without notice.