StarTech.com

6in 20 Pin Motherboard to 24 Pin ATX Power Adapter - M/F

Connect a newer 24-Pin Power Supply with an older 20-Pin Motherboard

Product ID: ATX2024FM

  • Adapter cable converts your existing standard 24-pin ATX power supply to work as a 20-pin ATX power supply
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - ATX Power (24 pin, v 2.x) Receptacle
Connector B 1 - ATX Power (20 pin, v 1.x) Plug
Physical Characteristics
Cable Length 152.4 mm [6 in]
Product Length 152.4 mm [6 in]
Weight of Product 48 g [1.7 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 53 g [1.9 oz]

Certifications