Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

6in 4 Pin Molex to Left Angle SATA Power Cable Adapter

Product ID: SATAPOWADPL

Power a SATA hard drive from a conventional LP4 power supply connection

Features
  • 1x Molex (LP4) power connector

  • 1x Left-angle (90-degree) SATA power connector

  • Provides 6" in cable length

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
2,99 € EUR exc VAT
3,59 € inc VAT

ID: SATAPOWADPL

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SATAPOWADPL Molex to 90-degree SATA power adapter features one 4-Pin Molex (LP4) male connector and a left angle, 90-degree SATA power connector (female), which enables you to power a Serial ATA hard drive from a conventional LP4 connection and eliminates the need to upgrade the computer power supply for compatibility with the SATA hard drive.

The 90-degree (left angle) SATA power connector makes it easier to connect a SATA drive that's installed in hard to reach areas or tight spaces, avoiding the strain on both the connector and cable.

This LP4 to SATA adapter is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Compatible with both 2.5” and 3.5” Serial ATA Hard Drives and allows the use of newer SATA hard drives with older power supplies, which eliminates power supply upgrade costs
  • Left-angled, 90-degree SATA power connector allows this cable to be used where normal straight connector cables cannot, accommodating tighter space limitations while minimizing strain on the cable and also the drive's SATA connector
  • Backed by a StarTech.com lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Ideal for small form factor desktop computers or servers that use Serial ATA Hard Drives
  • Connecting a Serial ATA Hard Drive to a standard internal Molex power supply connector – SATA (15-pin) to 4-pin Molex (LP4)
Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin, Molex Large Drive Power) Male
Connector B 1 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 152.5 mm [6 in]
Connector Style Left Angled
Product Length 152.5 mm [6 in]
Product Weight 0 kg [0 lb]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 6in 4 Pin Molex to Left Angle SATA Power Cable Adapter
6in 4 Pin Molex to SATA Power Cable Adapter
SATAPOWADAP

6in 4 Pin Molex to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,59 € inc VAT

12in LP4 to 2x SATA Power Y Cable Adapter
PYO2LP4SATA

12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

3,99 € exc VAT
4,79 € inc VAT

* Product appearance and specifications are subject to change without notice.