Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2.5in to 3.5in IDE Hard Drive Cable Adapter

Product ID: IDE4044

Connect a 2.5in IDE laptop hard drive to an IDE-equipped desktop computer.

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
5,99 € EUR exc VAT
7,19 € inc VAT

ID: IDE4044

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 2.5in to 3.5in IDE Hard Drive Adapter cable provides a 44-pin female IDE connector and a 40-pin male IDE connector as well as an LP4 power supply connection, allowing you to connect a 2.5in IDE laptop hard drive to a desktop computer.

The StarTech.com Advantage
  • Cost-effective solution for connecting a 2.5in IDE laptop hard drive to a desktop computer
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Imaging 2.5" notebook hard drives
Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IDE (44 Pin, EIDE/PATA, 2.5" HDD) Female
1 - LP4 (4 pin, Molex Large Drive Power) Male
Connector B 1 - IDE (40 Pin, EIDE/PATA) Male
Physical Characteristics
Product Weight 8 g [0.3 oz]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - PLATE
1 - CONNECTING WIRE
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25

2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT

* Product appearance and specifications are subject to change without notice.