Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com12in Micro SATA to SATA with SATA Power Adapter Cable
Connect a 1.8 inch Micro SATA drive to a regular SATA controller.
Product ID: MCSATAF12S
- Compliant with Serial ATA III Specifications
Not Available
May be in stock with partners
From a Partner
Support
Overview
StarTech.com's MCSATAF12S 12in Micro SATA to SATA adapter cable features a standard female SATA data connector and a SATA male power connector on one end, and a micro SATA female connector on the other, letting you connect a 1.8in SSD (Solid State Drive) to a computer as you would a standard SATA form factor hard drive.
The Micro SATA/SATA adapter supports both 3.3V and 5V SSD Drives, and is backed by lifetime warranty.
The StarTech.com Advantage
- Allows you to connect a 1.8in SSD (Solid State Drive) to a computer in the same way you would a standard SATA form factor hard drive
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V930915 | |
UPC Code | 065030836494 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Performance | ||
Type and Rate | SATA III (6 Gbps) | |
Connector(s) | ||
Connector A | 1 - Micro SATA (16 pin, Data & Power) Receptacle | |
Connector B | 1 - SATA (7 pin, Data) Receptacle | |
1 - SATA Power (15 pin) Plug | ||
Physical Characteristics | ||
Cable Length | 304.8 mm [12 in] | |
Color | Red | |
Product Length | 304.8 mm [12 in] | |
Product Weight | 36 g [1.3 oz] | |
Packaging Information | ||
Shipping (Package) Weight | 0 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - 12in Micro SATA to SATA with SATA Power Adapter Cable |
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- MCSATAF12S_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Hard disk drive
-
Hard drive controller (for example, motherboard)
-
SATA cable
To test your setup components, try the following:
-
Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.
-
Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:
-
Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.
-
If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.
For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+