StarTech.com

100cm Serial Attached SCSI SAS Cable - SFF-8087 to SFF-8087

Provide durable connectivity for high-performance networks, servers, workstations and desktops

Product ID: SAS8787100

  • Dual SFF-8087 Internal Mini-SAS Plugs
45,99 € EUR exc VAT
55,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-polyester foil
Number of Conductors 32
Connector(s)
Connector A 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Plug
Connector B 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Plug
Physical Characteristics
Cable Length 1 m [3.3 ft]
Product Length 1 m [3.3 ft]
Weight of Product 51.8 g [1.8 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 28 cm [11 in]
Package Length 13.8 cm [5.4 in]
Package Width 17 mm [0.7 in]
Shipping (Package) Weight 51.8 g [1.8 oz]
What's in the Box
Included in Package 1 - 100cm Serial Attached SCSI SAS Cable - SFF-8087 to SFF-8087

Certifications

Related Products

1m Infiniband External SAS Cable - SFF-8470 to SFF-8470
SAS7070S100
1m Infiniband External SAS Cable - SFF-8470 to SFF-8470

Provide reliable, high-performance drive and backplane connectivity

75,99 € exc VAT
91,19 € inc VAT